Product Number: 29502F

VFD 300% Gnd, 3C+G #12 Str TC, XLPE Ins+PVC Gnd, OS+TC Brd w/#12 TC Drain, Blk TPE Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC

Belden 300% Ground Extra Flexible VFD, 3 Conductor 12AWG (7x24x34) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/12AWG TC Drain, Black TPE Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable 1000V WTTC 600V CIC TC SUN RES OIL RES II DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems, Exposure to high flex, motion, and abrasion, Hard to reach installation areas

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 12 AWG 7x24x34 TC - Tinned Copper
Ground 1 12 AWG 7x24x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.046 in (1.2 mm) Black and Numbered
Ground PVC - Polyvinyl Chloride 0.046 in (1.2 mm) Green/Yellow Stripe

Outer Shield

Shield Type Material Coverage
Tape Tri-Laminate (Alum+Poly+Alum) 100%
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
TPE - Thermoplastic Elastomer 0.073 in (1.9 mm) 0.661 in (16.8 mm) Yes

Overall Cable Diameter (Nominal)

0.661 in (16.8 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 1.546 Ohm/1000ft (5.072 Ohm/km) 29 pF/ft (95 pF/m) 53 pF/ft (170 pF/m) 53 pF/ft (170 pF/m) 63 Ohm 55% 30 Amps per Conductor at 30ºC (per NEC)

Voltage

UL Voltage Rating
1000 V (TC, WTTC, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min. Flexing Min.
3.3 in (84 mm) 5.0 in (130 mm) 5.0 in (130 mm)

Max. Pull Tension

458 lbs (208 kg)

Bulk Cable Weight

280 lbs/1000ft (420 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 UL Loading, FT4, 1202, 383 Vertical Tray Flame Test (70,000 BTU)

NEC / UL Compliance

Article 336, TC-ER, WTTC, RHW-2, UL Flexible Motor Supply Cable

CEC / C(UL) Compliance

CIC, TC

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.404 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.404 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type UPC
29502F 0101000 Black Reel 612825367208
29502F 0105000 Black Reel 612825367215