Product Number: 29504F

VFD 300% Gnd, 3C+G #8 Str TC, XLPE Ins+PVC Gnd, OS+TC Brd w/4-#14 TC Drains, Blk TPE Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC

Belden 300% Ground Extra Flexible VFD, 3 Conductor 8AWG (7x24x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/4-14AWG Tinned Copper Drains, Black TPE Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable 1000V WTTC 600V CIC TC SUN RES OIL RES II DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems, Exposure to high flex, motion, and abrasion, Hard to reach installation areas

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 8 AWG 7x24x30 TC - Tinned Copper
Ground 1 8 AWG 7x24x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.062 in (1.6 mm) Black and Numbered
Ground PVC - Polyvinyl Chloride 0.062 in (1.6 mm) Green/Yellow Stripe

Outer Shield

Shield Type Material Coverage
Tape Tri-Laminate (Alum+Poly+Alum) 100%
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
TPE - Thermoplastic Elastomer 0.095 in (2.4 mm) 0.933 in (23.7 mm) Yes

Overall Cable Diameter (Nominal)

0.933 in (23.7 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.606 Ohm/1000ft (1.99 Ohm/km) 30 pF/ft (98 pF/m) 54 pF/ft (180 pF/m) 62 Ohm 55% 55 Amps per Conductor at 30ºC (per NEC)

Voltage

UL Voltage Rating
1000 V (TC, WTTC, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min. Flexing Min.
4.7 in (120 mm) 7.0 in (180 mm) 7.0 in (180 mm)

Max. Pull Tension

971 lbs (440 kg)

Bulk Cable Weight

636 lbs/1000ft (946 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 UL Loading, FT4, 1202, 383 Vertical Tray Flame Test (70,000 BTU)

NEC / UL Compliance

Article 336, TC-ER, XHHW-2, RHW-2, UL Flexible Motor Supply Cable

CEC / C(UL) Compliance

CIC, TC

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.182 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.182 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC
29504F 0101000 Black Reel 1,000 ft 612825367284
29504F 0105000 Black Reel 5,000 ft 612825367277