Product Number: 29529F
VFD 100% Gnd, 3C #1/0 Str TC XLPE Ins + #1/0 Symm. Seg. Gnd (3 of #4) Str TC, CTS, Blk TPE Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC
Belden 100% Ground Extra Flexible VFD, 3 Conductor 1/0AWG (19x56x30) Tinned Copper XLPE Insulation M4 Color Code + 1/0AWG Symmetrical Segmented Ground (3 of 4AWG) Tinned Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black TPE Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable 1000V WTTC 600V CIC TC SUN RES OIL RES II DIR BUR
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Variable Frequency Drives (VFD); AC Motor and Drive Systems, Exposure to high flex, motion, and abrasion, Hard to reach installation areas; Class 1 Division 2 Hazardous Locations |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material | Notes |
---|---|---|---|---|---|
Conductor(s) | 3 | 1/0 AWG | 19x56x30 | TC - Tinned Copper | |
Ground | 3 | 4 AWG | 7x60x30 | TC - Tinned Copper | Segmented Grounds |
Insulation
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.057 in (1.4 mm) | Black and Numbered |
Ground | No Insulation |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Helical Tape | Bare Copper (BC) | 100% |
Helical Tape | Bare Copper (BC) | 100% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
TPE - Thermoplastic Elastomer | 0.083 in (2.1 mm) | 1.292 in (32.82 mm) | Yes |
Overall Cable Diameter (Nominal) |
1.292 in (32.82 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Conductor(s) | 0.096 Ohm/1000ft (0.31 Ohm/km) | 23 pF/ft (75 pF/m) | 42 pF/ft (140 pF/m) | 80 Ohm | 55% | 170 Amps per Conductor at 30ºC (per NEC) |
Voltage
UL Voltage Rating |
---|
1000 V (TC, WTTC, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | -40°C To +90°C |
Bend Radius
Stationary Min. | Installation Min. | Flexing Min. |
---|---|---|
7.5 in (190 mm) | 15.5 in (394 mm) | 15.5 in (394 mm) |
Max. Pull Tension |
5787 lbs (2625 kg) |
---|---|
Bulk Cable Weight |
1763 lbs/1000ft (2624 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL1685 UL Loading, FT4, 1202, 383 Vertical Tray Flame Test (70,000 BTU) |
NEC / UL Compliance |
Article 336, TC-ER, WTTC, XHHW-2, UL Flexible Motor Supply Cable |
CEC / C(UL) Compliance |
CIC, TC |
ICEA Compliance |
S-95-658 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.517 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.517 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | UPC |
---|---|---|---|
29529F 0102500 | Black | Reel | 612825373391 |