Product Number: 3G1.0L
MachFlex™ 350HH, 2C+1G 1 mm² Str BC, PP Ins, LSZH Jkt
MachFlex™ 350HH, 2 Conductor + 1 Ground 1 mm² Stranded Bare Copper, PP Insulation, LSZH Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. This LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 2 | 1 mm² | Stranded | Class 5 | BC - Bare Copper |
Ground | 1 | 1 mm² | Stranded | Class 5 | BC - Bare Copper |
Insulation
Element | Material | Color Code |
---|---|---|
Conductor(s) | PP - Polypropylene | Black #1, Black #2 |
Ground | PP - Polypropylene | Yellow/Green |
Outer Jacket
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Overall Cable Diameter (Nominal) |
6 mm (0.24 in) |
---|
Electrical Characteristics
Voltage
Voltage Rating |
---|
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Mechanical Characteristics
Temperature
Operating | Installation |
---|---|
-30°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
Bend Radius
Installation Min. | Flexing Min. |
---|---|
24 mm (0.94 in) | 60 mm (2.4 in) |
Bulk Cable Weight |
59 kg/km (40 lbs/1000ft) |
---|
Standards and Compliance
Environmental Suitability |
Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
ISO/IEC Compliance |
IEC 60228, IEC 60227-5 |
CENELEC Compliance |
EN 60228, EN 50290-2-25, EN 50290-2-27, EN 50525-3-11 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Product Notes
Notes |
General Reference Standards : DIN VDE 0295, BS 6360 Smoke/Halogen Properties : IEC 61034-2, IEC 60754-1, IEC 60754-2, VDE 0482-754-1, VDE 0482-754-2 |
---|
History
Update and Revision |
Revision Number: 0.32 Revision Date: 07-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.32 Revision Date: 07-15-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
3G1.0L 010100M | Black | 100 m |
3G1.0L 010200M | Black | 200 m |
3G1.0L 010300M | Black | 300 m |
3G1.0L 006100M | Blue | 100 m |