Product Number: 4X0.5SH
MachFlex™ 350 SH, 4C 0.5 mm² Str BC, PP Ins, LSZH Inner Jkt, GSW Brd, LSZH Outer Jkt
MachFlex™ 350 SH Control Cable 4 Conductor 0.5 mm² Stranded Bare Copper, PP Insulation, LSZH Inner Jacket, Galvanized Steel Wire Braiding Armor, LSZH Outer Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Galvanized steel wire braid armor provides excellent mechanical protection. This LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 4 | 0.5 mm² | Stranded | Class 5 | BC - Bare Copper |
Insulation
Element | Material | Color Code |
---|---|---|
Conductor(s) | PP - Polypropylene | Black #1, Black #2, Black #3, Black #4 |
Inner Jacket
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Armor
Armor Type & Material |
---|
SWB - Steel Wire Braid Armor |
Outer Jacket
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Overall Cable Diameter (Nominal) |
8.2 mm (0.32 in) |
---|
Electrical Characteristics
Voltage
Voltage Rating |
---|
300 / 500 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Mechanical Characteristics
Temperature
Operating | Installation |
---|---|
-25°C to +70°C (Occasional movement) | -40°C to +80°C (Fixed installation) |
Bend Radius
Installation Min. | Flexing Min. |
---|---|
49.2 mm (1.94 in) | 164 mm (6.46 in) |
Bulk Cable Weight |
88 kg/km (59 lbs/1000ft) |
---|
Standards and Compliance
Environmental Suitability |
UV Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2 |
ISO/IEC Compliance |
IEC 60228 |
CENELEC Compliance |
EN 50290-2-22, EN 50290-2-27 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s) |
VDE 0295, IEC 60227-5, EN 50525-3-11, EN 61034-2, BS 6360 |
Product Notes
Notes |
Smoke/Halogen Properties : IEC 60754-1, IEC 60754-2, VDE 0482-754-1, VDE 0482-754-2 |
---|
History
Update and Revision |
Revision Number: 0.19 Revision Date: 07-12-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.19 Revision Date: 07-12-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
4X0.5SH 010100M | Black | 100 m |
4X0.5SH 010200M | Black | 200 m |
4X0.5SH 010300M | Black | 300 m |
4X0.5SH 006100M | Blue | 100 m |