Product Number: 5G6
MachFlex™ 350YY, 4C+1G 6 mm² Str BC, PVC Ins, PVC Jkt
MachFlex™ 350YY Control VDE Certified, 4 Conductor + 1 Ground 6 mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 4 | 6 mm² | Stranded | Class 5 | BC - Bare Copper |
Ground | 1 | 6 mm² | Stranded | Class 5 | BC - Bare Copper |
Insulation
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | Black #1, Black #2, Black #3, Black #4 |
Ground | PVC - Polyvinyl Chloride | Yellow/Green |
Outer Jacket
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal) |
14.5 mm (0.571 in) |
---|
Electrical Characteristics
Voltage
Voltage Rating |
---|
300/500 V (Max. Operating Voltage) |
Mechanical Characteristics
Temperature
Operating | Installation |
---|---|
-15°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
Bend Radius
Installation Min. | Flexing Min. |
---|---|
58 mm (2.3 in) | 145 mm (5.71 in) |
Bulk Cable Weight |
450 kg/km (300 lbs/1000ft) |
---|
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Oil Resistance - EN 50290-2-22 (TM54) |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2 |
Third Party Performance Verification |
VDE Certification No. 40041970, VDE Registration No. 8770 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
VDE 0285-525-2-51, IEC 60227-5, EN 50525-2-51 |
History
Update and Revision |
Revision Number: 0.66 Revision Date: 03-19-2024 |
---|
Information
Update and Revision |
Revision Number: 0.66 Revision Date: 03-19-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
5G6 010100M | Black, RAL 9004 | 100 m |
5G6 010200M | Black, RAL 9004 | 200 m |
5G6 010300M | Black, RAL 9004 | 300 m |
5G6 G8U100M | Gray, RAL 7001 | 100 m |