Product Number: 7101W

MachFlex™, 2+1G C #20 Str BC, PVC Ins, TPE Jkt, PLTC

MachFlex™ for High Flex, 2+1G Conductor 20AWG (74x38) Bare Copper, PVC Insulation, TPE Outer Jacket, PLTC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robot, Continuous Flex

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 20 AWG 74x38 BC - Bare Copper
Ground Wire 1 20 AWG 74x38 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.074 in (1.9 mm) Black and Numbered
Ground Wire PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.074 in (1.9 mm) Green/Yellow

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
non-Woven Tape TPE - Thermoplastic Elastomer 0.037 in (0.94 mm) 0.237 in

Overall Cable Diameter (Nominal)

0.237 in

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 10.7 Ohm/1000ft 9 Amps per Conductor at 30ºC
Ground Wire 10.7 Ohm/1000ft (35.1 Ohm/km) 14.4 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating Voltage Rating
300 V 600 V

Temperature

UL Temperature Operating
UL : 90°C, AWM 20327 : 105°C -40°C To 105°C

Bend Radius

Stationary Min. Installation Min.
2.37 in (60.2 mm) 2.37 in

Max. Pull Tension

37.8 lbs (17.1 kg)

Bulk Cable Weight

34 lbs/1000ft

Environmental Suitability

Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 725, PLTC

AWM Compliance

AWM 20327, AWM I/II A/B

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.379 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.379 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
7101W 003250 Orange Reel 250 ft 612825181910 C
7101W 0031000 Orange Reel 1,000 ft 612825181903
7101W 0035000 Orange Reel 5,000 ft 612825181927