Product Number: 73204W

MachFlex™, 4 C #12 AWG Str BC, PVC Ins, PVC Jkt, AWM 2587 CLASS K

MachFlex™ for Moderate Flex, 4 Conductor 12 AWGAWG (65x30) Bare Copper, PVC Insulation, PVC Outer Jacket, AWM 2587 CLASS K

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robots, Continuous Flex

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 12 65x30 BC - Bare Copper
Ground 1 12 65x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.137 in (3.48 mm) Black and Numbered
Ground PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.137 in (3.48 mm) Yellow/Green

Outer Shield

Shield Type Material
No Shield No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.080 in (2.0 mm) 0.500 in

Overall Cable Diameter (Nominal)

0.500 in (12.7 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 1.65 Ohm/1000ft 39 pF/ft (130 pF/m) 24 Amps per Conductor at 30ºC
Ground Wire 1.65 Ohm/1000ft (5.41 Ohm/km)

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
90°C -40°C To 90°C (Static), -5°C To 90°C (Flexing)

Bend Radius

Flexing Min.
2.5 in (64 mm)

Max. Pull Tension

204 lbs (92.5 kg)

Bulk Cable Weight

263 lbs/1000ft

Environmental Suitability

Oil Resistance

AWM Compliance

AWM 2587, AWM I/II A/B

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.251 Revision Date: 09-26-2023

Update and Revision

Revision Number: 0.251 Revision Date: 09-26-2023


Part Numbers

Item # Color Putup Type UPC
73204W 008100 Gray Reel 612825409298
73204W 0081000 Gray Reel 612825409304
73204W 008500 Gray Reel 612825409311