Product Number: 7410WS

MachFlex™, 2+1G C #18 Str BC, PVC-NYL Ins, OA TC Brd, TPE Jkt, 1000V WTTC, 600V TC-ER

MachFlex™ for High Flex, 2+1G Conductor 18AWG (16x30) Bare Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(85%) Shield, TPE Outer Jacket, 1000V WTTC, 600V TC-ER

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robot, Continuous Flex

Conductor

Element AWG Stranding Material No. of Conductors
18 16x30 BC - Bare Copper 2
Ground Wire 18 16x30 BC - Bare Copper 1

Conductor Count

3

Insulation

Material Nominal Diameter
PVC/Nylon - Polyvinyl Chloride + Nylon 0.089 in

Color Chart

Number Color
1 Black and Numbered 1
2 Black and Numbered 2
3 Green/Yellow

Inner Jacket

Material Nominal Wall Thickness
TPE - Thermoplastic Elastomer 0.025 in

Outer Shield

Type Material Coverage [%] Nominal Diameter
Braid Tinned Copper (TC) 85% 0.273 in

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
TPE - Thermoplastic Elastomer 0.367 in 0.047 in

Conductor DCR

Nominal Conductor DCR
6.5 Ohm/1000ft

Voltage

UL Voltage Rating
1000 V RMS
600 V RMS

UL Temp Rating

75°C Dry, 90°C Wet

Other Temp Range

Flexing: -5°C To +90 °C

Oil Resistance

Yes

Flex Cycle Rating

1 Million Flexes

Bulk Cable Weight

79 lbs/1000ft

Max. Pull Tension

69 lbs

Min. Bend Radius (Continuous Flexing)

3.67 in

NEC/(UL) Compliance

TC-ER, WTTC

CEC/C(UL) Compliance

CIC, TC

UL AWM Style Compliance

AWM 20328

CSA AWM Compliance

AWM I/II A/B

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

MII Order #39 (China RoHS)

Yes

Suitability - Non-Halogenated

No

Suitability - Oil Resistance

Yes - Oil Res II

Suitability - Sunlight Resistance

Yes

UL Flammability

UL1685 UL Loading

CSA Flammability

FT4

IEEE Flammability

1202

UL voltage rating

1000 V RMS

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.188 Revision Date: 01-10-2024

Update and Revision

Revision Number: 0.188 Revision Date: 01-10-2024

Part Numbers

Item # Color Put-Up Type Length UPC
7410WS 0605000 Chrome Reel 5,000 ft 612825185758