Product Number: 7416W
MachFlex™, 17C+1G #18 Str BC, PVC-NYL Ins, TPE Jkt, 1000V WTTC, 600V TC-ER
MachFlex™ for High Flex, 17+1G Conductor 18AWG (16x30) Bare Copper, PVC-NYL Insulation, TPE Outer Jacket, 1000V WTTC, 600V TC-ER
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Robotics, Robot, Continuous Flex |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 17 | 18 AWG | 16x30 | BC - Bare Copper |
Ground | 1 | 18 AWG | 16x30 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in (0.53 mm) | 0.089 in (2.3 mm) | Black and Numbered |
Ground | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in (0.53 mm) | Green / Yellow Stripe |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
TPE - Thermoplastic Elastomer | 0.063 in (1.6 mm) | 0.576 in (14.6 mm) |
Overall Cable Diameter (Nominal) |
0.576 in (14.6 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR |
---|---|
Conductor(s) | 6.5 Ohm/1000ft (21 Ohm/km) |
Ground | 6.5 Ohm/1000ft (21 Ohm/km) |
Voltage
UL Voltage Rating |
---|
1000 V RMS (WTTC), 600 V (TC-ER, UL AWM 20328) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Dry, 75°C Wet | -40°C to +90°C |
Bend Radius
Stationary Min. | Installation Min. | Flexing Min. |
---|---|---|
2.3 in (58 mm) | 2.3 in (58 mm) | 5.8 in (150 mm) |
Max. Pull Tension |
414 lbs (188 kg) |
---|---|
Bulk Cable Weight |
195 lbs/1000ft (290 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance |
---|---|
Flammability / Reaction to Fire |
UL1685 (UL Loading), 1202 |
NEC / UL Compliance |
Article 336, Article 760, TC-ER, WTTC |
AWM Compliance |
AWM 20328, I/II A/B |
CEC / C(UL) Compliance |
CIC, TC |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.351 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.351 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
7416W 060250 | Chrome | Reel | 250 ft | 612825186007 | C |
7416W 0601000 | Chrome | Reel | 1,000 ft | 612825185994 | C |