Product Number: 7447W

MachFlex™, 3+1G C #10 Str BC, PVC-NYL Ins, TPE Jkt, 1000V WTTC, 600V TC-ER

MachFlex™ for High Flex, 3+1G Conductor 10AWG (105x30) Bare Copper, PVC-NYL Insulation, TPE Outer Jacket, 1000V WTTC, 600V TC-ER

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robot, Continuous Flex

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 10 AWG 105x30 BC - Bare Copper
Ground Wire 1 10 AWG 105x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.026 in (0.66 mm) 0.172 in (4.37 mm) Black and Numbered
Ground Wire PVC/Nylon - Polyvinyl Chloride + Nylon 0.027 in (0.69 mm) 0.172 in (4.37 mm) Green/Yellow

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
non-Woven Tape TPE - Thermoplastic Elastomer 0.063 in (1.6 mm) 0.546 in

Overall Cable Diameter (Nominal)

0.546 in

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 1 Ohm/1000ft 42 Amps per Conductor at 25ºC
Ground Wire 1.08 Ohm/1000ft (3.54 Ohm/km)

Voltage

UL Voltage Rating
1000 V (WTTC), 600 V (TC-ER)

Temperature

UL Temperature Operating
UL : 90°C Dry, 75°C Wet; AWM 20328 : 105°C -40°C To +105°C

Bend Radius

Stationary Min. Installation Min.
2.18 in (55.4 mm) 2.73 in

Max. Pull Tension

546 lbs (248 kg)

Bulk Cable Weight

218 lbs/1000ft

Environmental Suitability

Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336

AWM Compliance

AWM 20328, AWM I/II A/B

CEC / C(UL) Compliance

CIC, TC

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.381 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.381 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
7447W 060250 Chrome Reel 250 ft 612825186915 C
7447W 0601000 Chrome Reel 1,000 ft 612825186908 C
7447W 0605000 Chrome Reel 5,000 ft 612825186922