Product Number: H2X2.5CH

MachFlex™ 610CH, 2 C 2.5mm² Str BC, LSZH Ins, LSZH Inner Jkt, TCBS, LSZH Outer Jkt, UL AWM Style 21115

MachFlex™ 610CH, 2 Conductor 2.5mm² Stranded Bare Copper, LSZH Insulation, LSZH Inner Jacket, Tinned Copper Braid Shield, LSZH Outer Jacket, UL AWM Style 21115

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Tinned copper braid shield ensures cables with excellent noise immunity. Utilizing LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations.

Conductor

Element AWG Stranding Material No. of Conductors
Conductor(s) 2.5 mm² Class 5 BC - Bare Copper 2

Conductor Count

2

Insulation

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Color Chart

Color
Black #1
Black #2

Outer Shield

Type Material
Braid Tinned Copper (TC)

Outer Jacket

Material Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 11.44 mm

Conductor DCR

Max. Conductor DCR
7.98 Ohm/km

Voltage

Dielectric Withstand Voltage Non-UL Description Non-UL Voltage Rating
4000 V IEC: 600/1000 V

Installation Temperature Range

-40°C to +80°C

Operating Temperature Range

‐25°C to +70°C

Oil Resistance

Yes

UV Resistance

Yes

Bulk Cable Weight

213 kg/km

Min. Bend Radius During Installation

6 x OD

Min. Bend Radius During Operation

20 x OD

UL AWM Style Compliance

AWM 21115

EU Directive 2011/65/EU (RoHS 2)

Yes

Suitability - Indoor

Yes

Suitability - Oil Resistance

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

IEC Flammability

IEC 60332-1-2

Other Flammability

DIN VDE 0482-332-1-2, DIN EN 60332-1-2, IEC 60332-3-24, IEC 60332-3-25

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

10 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

UL voltage rating

1000 V RMS

Update and Revision

Revision Number: 0.13 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.13 Revision Date: 02-15-2024