Product Number: H7G2.5CY
MachFlex™ 610CY Control & Power Cable, 6C+1G 2.5 mm² Str BC, PVC Ins, PVC Inner Jkt, TCBS, PVC Outer Jkt
MachFlex™ 610CY Control & Power Cable, 6 Conductor + 1 Ground 2.5 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PVC Outer Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Tinned copper braid shield ensures cables with excellent noise immunity. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 6 | 2.5 mm² | Stranded | Class 5 | BC - Bare Copper |
Ground | 1 | 2.5 mm² | Stranded | Class 5 | BC - Bare Copper |
Insulation
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | Black #1, Black #2, Black #3, Black #4, Black #5, Black #6 |
Ground | PVC - Polyvinyl Chloride | Yellow/Green |
Outer Shield
Shield Type | Material |
---|---|
Braid | Tinned Copper (TC) |
Inner Jacket
Material |
---|
PVC - Polyvinyl Chloride |
Outer Jacket
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal) |
17.2 mm (0.677 in) |
---|
Electrical Characteristics
Voltage
Voltage Rating |
---|
600/1000 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Mechanical Characteristics
Temperature
Operating | Installation |
---|---|
-5°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
Bend Radius
Installation Min. | Flexing Min. |
---|---|
103.2 mm (4.063 in) | 344 mm (13.5 in) |
Bulk Cable Weight |
497 kg/km (334 lbs/1000ft) |
---|
Standards and Compliance
Environmental Suitability |
Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54) |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2 |
ISO/IEC Compliance |
IEC 60228 |
CENELEC Compliance |
EN 50290-2-22 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s) |
VDE 0295, DIN VDE 0207-363-4-1, IEC 60227-5, EN 50525-2-51, BS 6360 |
History
Update and Revision |
Revision Number: 0.66 Revision Date: 07-05-2024 |
---|
Information
Update and Revision |
Revision Number: 0.66 Revision Date: 07-05-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
H7G2.5CY 010100M | Black | 100 m |
H7G2.5CY 010200M | Black | 200 m |
H7G2.5CY 010300M | Black | 300 m |
H7G2.5CY G8U100M | Gray, RAL 7001 | 100 m |