Product Number: HF18G1.0P

MachFlex™ High Flex Super 350YP Control Cable 17C+1G 1mm² Str BC, PVC Ins, PUR Jkt

MachFlex™ High Flex Super 350YP Control Cable 17 Conductor + 1 Ground 1mm² Stranded Bare Copper, PVC Insulation, PUR Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. PUR jacket ensure the cable with excellent abrasion resistance and flex cycles more than 5 million would be ideally applied to drag chain and the frequently moving fields.

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 17 1 mm² Stranded Class 6 BC - Bare Copper
Ground 1 1 mm² Stranded Class 6 BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) PVC - Polyvinyl Chloride Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8, Black #9, Black #10, Black #11, Black #12, Black #13, Black #14, Black #15, Black #16, Black #17
Ground PVC - Polyvinyl Chloride Yellow/Green

Outer Jacket

Material
PUR - Polyurethane

Overall Cable Diameter (Nominal)

13.8 mm (0.543 in)

Voltage

Voltage Rating
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Temperature

Operating Installation
-5°C to +70°C(Occasional movement) -40°C to +80°C(Fixed installation)

Table Notes

"Drag Chain Performance : 1m Travel Distance, Travel Speed 2m/s, Acceleration 4m/s² ≥ 5,000,000 Cycles; 3m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 1,000,000 Cycles; 5m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 200,000 Cycles"

Bend Radius

Installation Min. Flexing Min.
55.2 mm (2.17 in) 103.5 mm (4.075 in)

Bulk Cable Weight

305 kg/km (205 lbs/1000ft)

Environmental Suitability

Sunlight Resistance, UV Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2

ISO/IEC Compliance

IEC 60228

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

VDE 0285, EN 50525-2-51, VDE 0285-525-2-51, VDE 0295, EN 50363-3, EN 50363-10-2, BS 6360

Notes

General Reference Standards : VDE 0207-363-3, VDE 0207-363-10-2

Update and Revision

Revision Number: 0.70 Revision Date: 03-20-2024

Update and Revision

Revision Number: 0.70 Revision Date: 03-20-2024


Part Numbers

Item # Color Length
HF18G1.0P 010100M Black, RAL 9004 100 m
HF18G1.0P 010200M Black, RAL 9004 200 m
HF18G1.0P 010300M Black, RAL 9004 300 m
HF18G1.0P 006100M Blue 100 m
HF18G1.0P 006200M Blue 200 m
HF18G1.0P 006300M Blue 300 m
HF18G1.0P G8U100M Gray, RAL 7001 100 m
HF18G1.0P G8U200M Gray, RAL 7001 200 m
HF18G1.0P G8U300M Gray, RAL 7001 300 m