Product Number: HF2X0.75CP

MachFlex™ High Flex 350CP, 2 C 0.75mm² Str BC, PVC Ins, PVC Inner Jkt, TCBS, PUR Outer Jkt

MachFlex™ High Flex Control 350CP, 2 Conductor 0.75mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PUR Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. PUR jacket ensures the cable with excellent abrasion resistance and flex cycles more than 5 million would be ideally applied to drag chain and the frequently moving fields. Shielding would highly enable the cables be qualified with excellent immunity.

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 2 0.75 mm² Stranded Class 6 BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) PVC - Polyvinyl Chloride Black #1, Black #2

Outer Shield

Shield Type Material
Braid Tinned Copper (TC)

Inner Jacket

Material
PVC - Polyvinyl Chloride

Outer Jacket

Material
PUR - Polyurethane

Overall Cable Diameter (Nominal)

7.5 mm (0.30 in)

Voltage

Voltage Rating
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Temperature

Installation Continuous Flexing
-40°C to +80°C (Fixed installation) 0°C to +70°C

Bend Radius

Installation Min. Flexing Min.
30 mm (1.2 in) 56.25 mm (2.215 in)

Table Notes

Drag Chain Performance : 1m Travel Distance, Travel Speed 2m/s, Acceleration 4m/s² ≥ 5,000,000 Cycles; 3m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 1,000,000 Cycles; 5m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 200,000 Cycles

Bulk Cable Weight

78 kg/km (52 lbs/1000ft)

Environmental Suitability

Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50290-2-22

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

VDE 0285, EN 50525-2-51, VDE 0285-525-2-51, EN 50363-3, EN 50363-10-2, VDE 0295, BS 6360

Notes

General Reference Standards : VDE 0207-363-3, VDE 0207-363-10-2

Update and Revision

Revision Number: 0.49 Revision Date: 07-15-2024

Update and Revision

Revision Number: 0.49 Revision Date: 07-15-2024

Part Numbers

Item # Color Length
HF2X0.75CP 010100M Black 100 m
HF2X0.75CP 010200M Black 200 m
HF2X0.75CP 010300M Black 300 m
HF2X0.75CP 006100M Blue 100 m
HF2X0.75CP 006200M Blue 200 m
HF2X0.75CP 006300M Blue 300 m
HF2X0.75CP G8U100M Gray, RAL 7001 100 m
HF2X0.75CP G8U200M Gray, RAL 7001 200 m
HF2X0.75CP G8U300M Gray, RAL 7001 300 m