Product Number: HF2X1.0ECP

MachFlex™ High Flex Super 350ECP Control Cable, 2C 1mm² Str BC, TPE Ins, TPE Inner Jkt, TCBS, PU Outer Jkt

MachFlex™ High Flex Super 350ECP Control Cable 2 Conductor, 1mm², Stranded Bare Copper, TPE Insulation, TPE Inner Jacket, Tinned Copper Braid Shield, PU Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Applicable for high flexible (5 million flex cycles) installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more in noisy industrial environment

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 2 1 mm² Stranded Class 6 BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) TPE - Thermoplastic Elastomer Black #1, Black #2

Outer Shield

Shield Type Material
Braid Tinned Copper (TC)

Inner Jacket

Material
TPE - Thermoplastic Elastomer

Outer Jacket

Material
PUR - Polyurethane

Overall Cable Diameter (Nominal)

8.0 mm (0.31 in)

Voltage

Voltage Rating
300 / 500 V (Max. Operating Voltage)

Temperature

Installation Continuous Flexing
-40°C to +80°C(Fixed installation) 0°C to +70°C

Bend Radius

Installation Min. Flexing Min.
32 mm (1.3 in) 60 mm (2.4 in)

Table Notes

Drag Chain Performance : 1m Travel Distance, Travel Speed 2m/s, Acceleration 4m/s² ≥ 5,000,000 Cycles; 3m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 1,000,000 Cycles; 5m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 200,000 Cycles

Bulk Cable Weight

84 kg/km (56 lbs/1000ft)

Environmental Suitability

Indoor, Outdoor, Oil Resistance - 70°C x 4h

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482‐332‐1‐2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

VDE 0285-525-2-11, VDE 0285-525-2-51, VDE-PB-0022, EN 50525-2-11, EN 50525-2-51

Update and Revision

Revision Number: 0.26 Revision Date: 03-20-2024

Update and Revision

Revision Number: 0.26 Revision Date: 03-20-2024


Part Numbers

Item # Color Length
HF2X1.0ECP 010100M Black, RAL 9004 100 m
HF2X1.0ECP 010200M Black, RAL 9004 200 m
HF2X1.0ECP 010500M Black, RAL 9004 500 m
HF2X1.0ECP G8U100M Gray, RAL 7001 100 m
HF2X1.0ECP G8U200M Gray, RAL 7001 200 m
HF2X1.0ECP G8U500M Gray, RAL 7001 500 m