Product Number: MSC013

MachFlex™ SERVO Classic 610BCY, 3C+1G 150mm² Str BC, PP Ins, OS + TC Brd, PVC Jkt

MachFlex™ SERVO Classic 610BCY, 3 Conductor + 1 Ground 150mm² Stranded Bare Copper, PP Insulation, Overall Aluminum Foil Plus Tinned Copper Braid Shield, PVC Outer Jacket, 1000V Flexible SERVO Motor Supply Cable

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Designed for connecting frequency converter and motor. Cable applications include heavy industry, chemical industry and paper industry in dry, damp or wet interiors. This type of cables suitable for plant engineering both of static or flexible use. Double screened power cable for large servo drive systems with high electrical load.

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 3 150.0 mm² Stranded Class 5 BC - Bare Copper
Ground 1 150.0 mm² Stranded Class 5 BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) PP - Polypropylene Brown, Black, Gray
Ground PP - Polypropylene Yellow/Green

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 70%

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

55.9 mm (2.20 in)

Voltage

UL Voltage Rating Voltage Rating
1000 V (Max. Operating Voltage) 600/1000 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Temperature

Operating Installation
-5°C to +80°C(Occasional movement) -40°C to +80°C(Fixed installation)

Bend Radius

Installation Min. Flexing Min.
223.6 mm (8.803 in) 838.5 mm (33.01 in)

Bulk Cable Weight

6750 kg/km (4540 lbs/1000ft)

Environmental Suitability

Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h

Flammability / Reaction to Fire

VW-1, FT1, IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2

AWM Compliance

AWM 2570

CENELEC Compliance

EN 50290-2-25, EN 50363-4-1

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Update and Revision

Revision Number: 0.78 Revision Date: 07-05-2024

Update and Revision

Revision Number: 0.78 Revision Date: 07-05-2024


Part Numbers

Item # Color Length
MSC013 368100M Clear, Transparent 100 m
MSC013 368200M Clear, Transparent 200 m
MSC013 368300M Clear, Transparent 300 m