Product Number: 23500D

ACIC 300V, 6 Pr #16 Str TC, XLPE Ins E1, IS/OS, PVC Jkt, AIA Armor, PVC Jkt, 90C Wet 105C Dry CSA HLABCD SUN RES -40C

Canadian Instrumentation Cable TC-ACIC 300V, 6 Pair 16AWG (7x24) Tinned Copper, XLPE Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 90C Wet 105C Dry CSA HLABCD SUN RES -40C

  • Availability:
    Global
  • Status:
    Active

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 6 16 AWG 7x24 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) XLP, XLPO, XLPE (Thermoset) 0.025 in (0.64 mm) 0.108 in (2.74 mm) Black and White and Numbered

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Inner Jacket

Material Nom. Thickness Nom. Diameter Color
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.736 in (18.7 mm) Black

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 0.025 in (0.64 mm) 0.961 in (24.4 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.052 in (1.3 mm) 1.065 in Yes

Overall Cable Diameter (Nominal)

1.065 in

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR
4.6 Ohm/1000ft 5.4 Ohm/1000ft (18 Ohm/km)

Voltage

Voltage Rating
300 V (CEC ACIC)

Temperature

Operating
Dry: -40°C to +105°C, Wet: -40°C to +90°C

Bend Radius

Stationary Min. Installation Min.
12.72 in (323.1 mm) 12.72 in

Max. Pull Tension

200 lbs (91 kg)

Bulk Cable Weight

484 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

CEC / C(UL) Compliance

ACIC, HLABCD, ACIC

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.362 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.362 Revision Date: 02-03-2025


Part Numbers

Item # Putup Type UPC
23500D 0602500 Reel 612825322085
23500D 0605000 Reel 612825322108