Product Number: 23507

ACIC 300V, 1 Tri #16 Str TC, PVC Ins E1, OS, PVC Jkt, AIA Armor, PVC Jkt, 105C Dry 75C Wet CSA HLBCD SUN RES -40C

Canadian Instrumentation Cable TC-ACIC 300V, 1 Triad 16AWG (7x24) Tinned Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 105C Dry 75C Wet CSA HLBCD SUN RES -40C

  • Availability:
    Global
  • Status:
    Active

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element No. of Elements Size Stranding Material
Triad(s) 1 16 AWG 7x24 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Triad(s) PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.108 in (2.74 mm) Black, White, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Inner Jacket

Material Nom. Thickness Nom. Diameter Ripcord Color
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.329 in (8.36 mm) Yes Black

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 0.025 in (0.64 mm) 0.509 in (12.9 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.052 in (1.3 mm) 0.613 in Yes

Overall Cable Diameter (Nominal)

0.613 in

Electricals

Nom. Conductor DCR Max. Current
4.2 Ohm/1000ft 6.4 Amps per Conductor at 30ºC

Voltage

Voltage Rating
300 V (CSA ACIC)

Temperature

Operating Installation
Dry: -40°C to +105°C, Wet: -40°C to +75°C -25°C To +105

Bend Radius

Stationary Min. Installation Min.
7.35 in (187 mm) 7.35 in

Max. Pull Tension

200 lbs (91 kg)

Bulk Cable Weight

183 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance

CEC / C(UL) Compliance

HLABCD, ACIC

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.358 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.358 Revision Date: 02-03-2025


Part Numbers

Item # Putup Type UPC
23507 06010000 Reel 612825322399
23507 0602500 Reel 612825322405
23507 0602500 Reel 612825322405
23507 0605000 Reel 612825322412
23507 0605000 Reel 612825322412
23507 0105000 Reel