Product Number: 23507D

ACIC 300V, 1 Tri #16 Str TC, XLPE Ins E1, OS, PVC Jkt, AIA Armor, PVC Jkt, 90C Dry/Wet CSA HLBCD SUN RES -40C

Canadian Instrumentation Cable TC-ACIC 300V, 1 Triad 16AWG (7x24) Tinned Copper, XLPE Insulation E1 Color Code, Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 90C Dry/Wet CSA HLBCD SUN RES -40C

  • Availability:
    Global
  • Status:
    Active
23507D

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element No. of Elements Size Stranding Material
Triad(s) 1 16 AWG 7x24 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Triad(s) XLP, XLPO, XLPE (Thermoset) 0.025 in (0.64 mm) 0.108 in mm Black, White & Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Inner Jacket

Material Nom. Thickness Nom. Diameter Color
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.329 in (8.36 mm) Black

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 0.509 in (12.9 mm) 0.514 in (13.1 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.052 in (1.3 mm) 0.613 in (15.6 mm) Yes

Overall Cable Diameter (Nominal)

0.613 in (15.6 mm)

Electricals

Nom. Conductor DCR Max. Current
4.6 Ohm/1000ft 6.4 Amps per Conductor at 30ºC

Voltage

Voltage Rating
300 V

Temperature

Operating
-40°C To +105°C Dry/90°C Wet

Bend Radius

Stationary Min. Installation Min.
7.356 in (186.8 mm) 7.356 in (186.8 mm)

Max. Pull Tension

319.7 lbs (145.0 kg)

Bulk Cable Weight

190 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance

CEC / C(UL) Compliance

HLBCD

Update and Revision

Revision Number: 0.107 Revision Date: 01-04-2024

Update and Revision

Revision Number: 0.107 Revision Date: 01-04-2024