Product Number: 23525D

ACIC 300V, 12 Pr #16 Str TC, XLPE Ins E1, IS/OS, PVC Jkt, AIA Armor, PVC Jkt, 90C Wet 105C Dry CSA HLABCD SUN RES -40C

Canadian Instrumentation Cable TC-ACIC 300V, 12 Pair 16AWG (7x24) Tinned Copper, XLPE Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 90C Wet 105C Dry CSA HLABCD SUN RES -40C

  • Availability:
    Global
  • Status:
    Active
23525D

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 12 16 AWG 7x24 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) XLP, XLPO, XLPE (Thermoset) 0.025 in (0.64 mm) 0.108 in mm Black, White and Numbered

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 16 AWG (7x24) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Inner Jacket

Material Nom. Thickness Nom. Diameter Color
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 1.006 in (25.55 mm) Black

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 1.266 in (32.16 mm) 1.271 in (32.28 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.052 in (1.3 mm) 1.370 in (34.80 mm) Yes

Overall Cable Diameter (Nominal)

1.370 in (34.80 mm)

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Max. Current
4.6 Ohm/1000ft 2.98 Ohm/1000ft (9.78 Ohm/km) 3.2 Amps per Conductor at 30ºC

Voltage

Voltage Rating
300 V

Temperature

Operating
-40°C To +105°C Dry/90°C Wet

Bend Radius

Stationary Min. Installation Min.
16.44 in (417.6 mm) 16.44 in (417.6 mm)

Max. Pull Tension

1114.9 lbs (505.71 kg)

Bulk Cable Weight

843 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance

CEC / C(UL) Compliance

HLABCD

Update and Revision

Revision Number: 0.68 Revision Date: 01-04-2024

Update and Revision

Revision Number: 0.68 Revision Date: 01-04-2024