Product Number: 29008
ACIC 600V, 30+G C #16 Str BC, XLPE Ins, PVC Jkt, AIA Armor, PVC Jkt, 90C Dry/Wet SUN RES -40C
Canadian Instrumentation Cable TC-ACIC 600V, 30+G Conductor 16AWG (7x24) Bare Copper, XLPE Insulation, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 90C Dry/Wet SUN RES -40C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Power and Control Applications up to 600V |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 30 | 16 AWG | 7x24 | BC - Bare Copper |
Ground Wire | 1 | 16 AWG | 7x24 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | XLP, XLPO, XLPE (Thermoset) | 0.030 in (0.76 mm) | 0.118 in (3.00 mm) | White and Numbered, Black and Numbered |
Ground Wire | XLP, XLPO, XLPE (Thermoset) | 0.030 in (0.76 mm) | 0.118 in (3.00 mm) | Green |
Outer Shield
Material |
---|
No Shield |
Inner Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord | Color |
---|---|---|---|---|
PVC - Polyvinyl Chloride | 0.083 in (2.1 mm) | 0.961 in (24.4 mm) | Yes | Black |
Armor
Armor Type & Material | Armor Thickness | Diameter Over Armor |
---|---|---|
AIA - Aluminum Interlock Armor | 0.034 in (0.86 mm) | 1.221 in (31.01 mm) |
Table Notes |
Seprator -Corrugated Mylar Tape |
---|
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.052 in (1.3 mm) | 1.325 in |
Overall Cable Diameter (Nominal) |
1.325 in |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Max. Current |
---|---|---|
Conductor(s) | 4.2 Ohm/1000ft | 10.8 Amps per Conductor at 30ºC |
Ground Wire | 4.2 Ohm/1000ft (14 Ohm/km) | 10 Amps per Conductor at 25ºC |
Voltage
Voltage Rating |
---|
600 V |
Mechanical Characteristics
Temperature
Operating |
---|
-40°C To +90°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
15.9 in (404 mm) | 15.9 in |
Max. Pull Tension |
1307 lbs (592.8 kg) |
---|---|
Bulk Cable Weight |
846 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Burial |
---|---|
CEC / C(UL) Compliance |
HL, ACIC |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.315 Revision Date: 12-22-2023 |
---|
Information
Update and Revision |
Revision Number: 0.315 Revision Date: 12-22-2023 |
---|