Product Number: 9344
High Perform Instr, 1 Pr #12 Str TC, PVC-NYL Ins E2, OS, Blk PVC Jkt, 600V TC
High Performance Instrumentation, 1 Pair 12AWG (37x27) Tinned Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 12 AWG | 37x27 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.027 in (0.69 mm) | 0.145 in (3.68 mm) | ICEA Chart E2 |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 12 AWG (19x25) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.045 in (1.1 mm) | 0.384 in (9.75 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.384 in (9.75 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Pair(s) | 1.65 Ohm/1000ft | 56 pF/ft (180 pF/m) | 106 pF/ft (348 pF/m) | 8.24 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
600 V (TC), 150 V (NPLF) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | -30°C to +90°C Dry, 75°C wet |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.8 in (97 mm) | 3.8 in (97 mm) |
Max. Pull Tension |
245 lbs (111 kg) |
---|---|
Bulk Cable Weight |
106 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
---|---|
Flammability / Reaction to Fire |
UL 1685 UL Loading, IEEE 1202, FT4 |
NEC / UL Compliance |
Article 336, Article 760, NPLF, TC |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.599 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.599 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
9344 0101000 | Black | 612825232223 | C |
9344 010500 | Black | 612825232230 | C |