Product Number: 9487
High Perform Instr, 1 Pr #16 Str TC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC
High Performance Instrumentation, 1 Pair 16AWG (19x29) Tinned Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 16 AWG | 19x29 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.022 in (0.56 mm) | 0.101 in (2.57 mm) | Black, Red |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.048 in (1.2 mm) | 0.295 in (7.49 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.295 in (7.49 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Pair(s) | 4.45 Ohm/1000ft | 26 pF/ft (85 pF/m) | 6.2 Amps per conductor at 25°C |
Voltage
UL Voltage Rating |
---|
600 V (TC), 150 V (NPLF) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | -30°C to +90°C Dry, 75°C wet |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.2 in (30 mm) | 1.2 in (30 mm) |
Max. Pull Tension |
70 lbs (32 kg) |
---|---|
Bulk Cable Weight |
51 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance |
---|---|
Flammability / Reaction to Fire |
UL 1685 UL Loading, IEEE 1202, FT4 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 336, Article 760, NPLF, TC |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.595 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.595 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
9487 0101000 | Black | 612825253785 | C |
9487 010500 | Black | 612825253792 | C |
9487 0105000 | Black | 612825253808 | C Z |