Product Number: 1031A

Inst, 1 Tri #16 Str BC, PVC Ins E1, OS, Blk PVC Jkt, 300V PLTC ITC CMG

UL Instrumentation, 1 Triad 16AWG (7x24) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Conductor

Element No. of Elements Size Stranding Material
Triad(s) 1 16 AWG 7x24 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Triad(s) PVC - Polyvinyl Chloride 0.019 in (0.48 mm) 0.095 in (2.4 mm) ICEA Chart E1

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter Ripcord
PP - Polypropylene Tape PVC - Polyvinyl Chloride 0.042 in (1.1 mm) 0.308 in (7.82 mm) Yes

Overall Cable Diameter (Nominal)

0.308 in (7.82 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Triad(s) 4.2 Ohm/1000ft 54.1 pF/ft (177 pF/m) 97.3 pF/ft (319 pF/m) 18 Amps per conductor @ 30°C

Voltage

UL Voltage Rating
300 V (PLTC, CMG, AWM 2464), 150 V (ITC)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Bend Radius

Stationary Min. Installation Min.
3.6 in (91 mm) 3.6 in (91 mm)

Max. Pull Tension

130 lbs (59 kg)

Bulk Cable Weight

63 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.612 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.612 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
1031A 0101000 Black Reel 1,000 ft 612825104902 C
1031A 0105000 Black Reel 5,000 ft 612825104926 C Z
1031A 01010000 Black Reel 10,000 ft 612825104919 C Z
1031A 0061000 Blue, Light Reel 1,000 ft 612825104889 C
1031A 00610000 Blue, Light Reel 10,000 ft 612825104896 C