Product Number: 1034A

Inst, 1 Tri #16 Str BC, PVC Ins E1, Blk PVC Jkt, 300V PLTC ITC CMG

UL Instrumentation, 1 Triad 16AWG (7x24) Bare Copper, PVC Insulation E1 Color Code, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),Thermocouple, distributed control system (DCS),programmable logic controller (PLC)

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 16 AWG 7x24 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.091 in (2.3 mm) Black, Red, White

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.037 in (0.94 mm) 0.270 in Yes

Overall Cable Diameter (Nominal)

0.270 in

Electricals

Nom. Conductor DCR Max. Current
4.2 Ohm/1000ft 19 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
UL: 105°C, AWM 2464: 80°C -20°C to +105°C

Bend Radius

Stationary Min. Installation Min.
2.7 in (69 mm) 2.7 in

Max. Pull Tension

107 lbs (48.5 kg)

Bulk Cable Weight

48 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1685 FT4 Loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 725, Article 727, Article 800

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Alternate color coding available upon request.

Update and Revision

Revision Number: 0.405 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.405 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
1034A 0101000 Black Reel 1,000 ft 612825105077 C
1034A 0104000 Black Reel 4,000 ft 612825105084 C Z