Product Number: 9495

High Perform Instr, 1 Tri #14 Str TC, PVC Ins E1, PVC Jkt, PLTC

High Performance Instrumentation, 1 Triad 14AWG (42x30) Tinned Copper, PVC Insulation E1 Color Code, PVC Outer Jacket, PLTC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Instrumentation, Sensors, Valves, Positioners, RTD, 4-20mA, 0-10V

Conductor

Element No. of Elements Size Stranding Material
Triad(s) 1 14 AWG 42x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Triad(s) PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.119 in (3.02 mm) Black , White , Red

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.042 in (1.1 mm) 0.355 in (9.02 mm) Yes

Overall Cable Diameter (Nominal)

0.355 in (9.02 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Triad(s) 2.8 Ohm/1000ft 27 pF/ft (89 pF/m) 8 Amps per conductor at 25°C

Voltage

UL Voltage Rating
300 V (PLTC, CMG)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Table Notes

AWM 80°C

Bend Radius

Stationary Min. Installation Min.
3.6 in (91 mm) 3.6 in (91 mm)

Max. Pull Tension

160 lbs (73 kg)

Bulk Cable Weight

82 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, T-29-520, IEEE 1202, FT4

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.590 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.590 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
9495 0601000 Chrome 612825253990 C
9495 0602500 Chrome 612825254003 Z
9495 060500 Chrome 612825254010 C