Product Number: 9552

High Perform Instr, 2 Pr #18 Str TC, PVC Ins E2, OS, PVC Jkt, PLTC

High Performance Instrumentation, 2 Pair 18AWG (19x30) Tinned Copper, PVC Insulation E2 Color Code, Overall Beldfoil® Shield, PVC Outer Jacket, PLTC

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

Instrumentation, Sensors, Valves, Positioners, 4-20mA, 0-10V

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 18 AWG 19x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.019 in (0.48 mm) 0.082 in (2.1 mm) ICEA chart E2

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter Ripcord
PP - Polypropylene Tape PVC - Polyvinyl Chloride 0.053 in (1.3 mm) 0.420 in (10.7 mm) Yes

Overall Cable Diameter (Nominal)

0.420 in (10.7 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Max. Current
Pair(s) 7.2 Ohm/1000ft 35 pF/ft (110 pF/m) 54 pF/ft (180 pF/m) 4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (PLTC, CMG)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Table Notes

AWM 80°C

Bend Radius

Stationary Min. Installation Min.
4.2 in (110 mm) 4.2 in (110 mm)

Max. Pull Tension

121 lbs (54.9 kg)

Bulk Cable Weight

73 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, FT4, T-29-520, IEEE 1202

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.604 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.604 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
9552 0601000 Chrome 612825255772 C
9552 060500 Chrome 612825255789 C
9552 0605000 Chrome 612825255796 Z