Product Number: DEDN142U

Indoor/Outdoor Digital Electricity™, 2 Pr #14 Str TC, PVC Jkt, CL4, CL3, Wet Locations

Indoor/Outdoor Digital Electricity™ Copper Cable, 2 Twisted Pair 14 AWG (19 x 27) Stranded Tinned Copper, PVC Insulation, Black PVC Jacket, Ripcord, CL4, CL3, Wet Locations, 2000 Ft Reel

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Digital Electricity™, Fault Managed Power Systems (FMPS), remote powering, wet locations, in-conduit

Conductor

AWG Stranding Material No. of Pairs
14 19x27 TC - Tinned Copper 2

Total Number of Pairs

2

Insulation

Material Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.022 in

Color Chart

Number Color
1 Black & Red
2 Black & White

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.512 in 0.040 in

Conductor DCR

Nominal Conductor DCR
2.5 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor
25.5 pF/ft

Current

Max. Recommended Current [A]
11.1 Amps per Conductor at 25ºC (35°C Temperature Rise)

Voltage

UL Voltage Rating
450 V RMS

UL Temp Rating

105°C

Operating Temperature Range

-30°C To +105°C

Bulk Cable Weight

105 lbs/1000ft

Max. Pull Tension

190 lbs

Min. Bend Radius/Minor Axis

5.125 in

NEC Articles

Article 725

NEC/(UL) Compliance

CL4, CL3

UL AWM Style Compliance

AWM 2464

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

EU REACH SVHC Compliance (yyyy-mm-dd)

2020-01-27

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL 1685 Vertical Tray

Update and Revision

Revision Number: 0.52 Revision Date: 12-22-2023

Update and Revision

Revision Number: 0.52 Revision Date: 12-22-2023

Part Numbers

Item # Color Length
DEDN142U Black 2,000 ft