Product Number: DEIP162F

Digital Electricity™, 2 Pr #16 Str TC, O/A Foil, Flamarrest® Jkt, CL4P, CMP

Digital Electricity™ Optimized Cable, 2 Twisted Pair 16 AWG (19 x 29) Stranded Tinned Copper, Flamarrest® Insulation, Overall Foil Shield, Flamarrest® Apple Green Jacket, Ripcord, CL4P, CMP, 2000 Ft Reel

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Digital Electricity™, Fault Managed Power Systems (FMPS), remote powering, indoor

Conductor

AWG Stranding Material No. of Pairs
16 19x29 TC - Tinned Copper 2

Total Number of Pairs

2

Insulation

Material Material Trade Name Nominal Wall Thickness
PVC - Polyvinyl Chloride Flamarrest® 0.011 in

Color Chart

Number Color
1 Black & Red
2 Black & White

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 24

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.330 in 0.017 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
4.3 Ohm/1000ft 7.1 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
42.25 pF/ft 76.25 pF/ft

Current

Max. Recommended Current [A]
8.75 Amps per Conductor at 25ºC (35°C Temperature Rise)

Voltage

UL Voltage Rating
450 V RMS

UL Temp Rating

75°C

Operating Temperature Range

0°C To +75°C

Bulk Cable Weight

55 lbs/1000ft

Max. Pull Tension

160 lbs

Min. Bend Radius/Minor Axis

3.25 in

NEC Articles

Article 800

NEC/(UL) Compliance

CL4P, CL3P

CEC/C(UL) Compliance

CMP

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU CE Mark

Yes

EU REACH SVHC Compliance (yyyy-mm-dd)

2020-01-27

Suitability - Indoor

Yes

UL Flammability

NFPA 262

Update and Revision

Revision Number: 0.55 Revision Date: 12-22-2023

Update and Revision

Revision Number: 0.55 Revision Date: 12-22-2023


Part Numbers

Item # Color Length
DEIP162F Apple Green 2,000 ft