Product Number: HI3D0060212RJ

Indoor Hybrid Copper-Fiber Cable, OM3, 6 Distribution Fibers, #12-2c, CL3R-OF

FX HYBRID INDOOR, OM3, DISTRIBUTION, 6 FIBERS, 02 x 12AWG, CL3R-OF, 4.5MM SUB X 900UM, AQUA JACKET

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Distributed Antenna Systems (DAS), Passive Optical Network (PON), Wireless Access Points (WAP), Security (Cameras)

Fiber Type

OM3

Fiber Core Diameter

50/125 µm

Buffer Material

PVC - Polyvinyl Chloride

Buffer Diameter

900 µm

Fiber Count

6

Fiber Color Coding

TIA-598-D

Subunit Strength Members

Aramid yarns

Fibers Per Subunit

6

Nom. Jacket Diameter

0.180 in. (4.6 mm)

Jacket Color

Aqua

AWG Size

12

Number of Strands

19x25

Conductor Type

TC - Tinned Copper

Number of Conductors

2

Insulation Material

PVC

Nom. Insulation Diameter

0.118 in. (3.0 mm)

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.387 in (9.9 mm)

Color

Aqua

Number of Ripcords

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1000 m 550 m
10 Gigabit Ethernet Performance 300 m --
Min. Effective Modal Bandwidth (EMB) 2000 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 1500 MHz.km 500 MHz.km

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1335 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

104 lbs/kft (155 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-20°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Sustainability

CA Prop 65

NEC / UL Compliance

CL3R-OF

ICEA Compliance

S-120-742

TIA/EIA Compliance

ICEA S-120-742

Update and Revision

Revision Number: 0.49 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.49 Revision Date: 02-15-2024