Product Number: 19105

Portable Cordage, 3 C #10 Str BC, EPDM Ins, Rubber Jkt, UL Type S

Portable Cordage, 3 Conductor 10AWG (105x30) Bare Copper, EPDM Insulation, Rubber Outer Jacket, UL Type S

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 10 AWG 105x30 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
EPDM - Ethylene Propylene Diene Monomer 0.05 in (1.3 mm) 0.224 in (5.69 mm) Black, White, Green

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape SBR - Styrene Butadiene Rubber 0.099 in (2.5 mm) 0.681 in

Electricals

Nom. Conductor DCR Max. Current
1.09 Ohm/1000ft 28 Amps per Conductor at 25ºC (25 Amps over 50 ft)
25 Amps per Conductor at 25ºC (over 50 ft)

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature
60°C

Max. Pull Tension

409.5 lbs (185.7 kg)

Bulk Cable Weight

288 lbs/1000ft

Environmental Suitability

Outdoor

NEC / UL Compliance

Article 400, S

AWM Compliance

S

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.401 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.401 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
19105 010250 Black Reel 250 ft 612825126478 C F

Resources

Resources