Product Number: 19106

Portable Cordage, 3 C #12 Str BC, EPDM Ins, Rubber Jkt, UL Type S

Portable Cordage, 3 Conductor 12AWG (65x30) Bare Copper, EPDM Insulation, Rubber Outer Jacket, UL Type S

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Portable cordage for supplying power to appliances and tools

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 12 AWG 65x30 BC - Bare Copper 3.31mm2

Insulation

Element Material Nom. Thickness Color Code
Conductor(s) EPDM - Ethylene Propylene Diene Monomer 0.052 in (1.3 mm) Black, White, Green

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape SBR - Styrene Butadiene Rubber 0.099 in (2.5 mm) 0.640 in (16.3 mm)

Overall Cable Diameter (Nominal)

0.640 in (16.3 mm)

Electricals

Element Max. Current
Conductor(s) 25 Amps per conductor @ 25°C; 18 Amps per conductor @ 25 °C over 50 ft.

Voltage

UL Voltage Rating
600 V (Type S)

Temperature

UL Temperature
60°C

Bend Radius

Stationary Min. Installation Min.
6.4 in (160 mm) 6.4 in (160 mm)

Bulk Cable Weight

227 lbs/1000ft (338 kg/km)

NEC / UL Compliance

S

AWM Compliance

S

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.375 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.375 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
19106 010250 Black Reel 250 ft 612825126485 C F

Resources

Resources