Product Number: 19109

Portable Cordage, 3 C #18 Str BC, EPDM Ins, Rubber Jkt, UL Type S

Portable Cordage, 3 Conductor 18AWG (42x34) Bare Copper, EPDM Insulation, Rubber Outer Jacket, UL Type S

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 18 AWG 42x34 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) EPDM - Ethylene Propylene Diene Monomer 0.032 in (0.81 mm) 0.110 in mm Black, White, Green

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Cotton Serve SBR - Styrene Butadiene Rubber 0.065 in (1.7 mm) 0.38 in

Overall Cable Diameter (Nominal)

0.38 in

Electricals

Nom. Conductor DCR Max. Current
6.65 Ohm/1000ft 10 Amps per Conductor at 25ºC (7 Amps over 50 ft)

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
60°C -20°C To +60°C

Bend Radius

Stationary Min. Installation Min.
3.28 in (83.3 mm) 3.28 in

Max. Pull Tension

61.5 lbs (27.9 kg)

Bulk Cable Weight

75 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Flammability / Reaction to Fire

FT2

NEC / UL Compliance

Article 400, S

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Cabling Cotton Serve Separator

Update and Revision

Revision Number: 0.397 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.397 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
19109 010250 Black Reel 250 ft 612825126515 C F

Resources

Resources