Product Number: 19115

Portable Cordage, 2 C #18 Str BC, Rubber Ins, UL Type SP-1

Portable Cordage, 2 Conductor 18AWG (41x34) Bare Copper, Rubber Insulation, UL Type SP-1

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 AWG 41x34 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) SBR - Styrene Butadiene Rubber 0.035 in (0.89 mm) 0.123 x 0.277 in mm Black and Numbered

Outer Shield

Material
No Shield

Overall Cable Diameter (Nominal)

0.123 x 0.227 in

Electricals

Max. Current
7 Amps per Conductor at 25ºC (over 50 ft)
7 Amps per Conductor at 25ºC (over 50 ft)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -20°C To +60°C

Bend Radius

Stationary Min. Installation Min.
0.28 in (7.1 mm) 0.28 in

Max. Pull Tension

41 lbs (19 kg)

Bulk Cable Weight

24 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

FT2

NEC / UL Compliance

Article 400, SP-1

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.183 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.183 Revision Date: 02-15-2024

Part Numbers

Item # Color Putup Type Length UPC Footnote
19115 010250 Black Reel 250 ft 612825126522 F

Resources

Resources