Product Number: 19122

Portable Cordage, 2 C #18 Str BC, PVC Ins, UL Type SPT-1

Portable Cordage, 2 Conductor 18AWG (42x34) Bare Copper, PVC Insulation, UL Type SPT-1

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Portable cordage and cordage

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 42x34 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.110 in (2.79 mm) Brown, White, Black, Silver, Gray

Outer Jacket

Nom. Diameter
0.11 x 0.207 in

Electricals

Nom. Conductor DCR Max. Current
6.97 Ohm/1000ft 10 Amps per Conductor at 25ºC (7 Amps over 50 ft)
7 Amps per Conductor at 25ºC (over 50 ft)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature
60°C

Bend Radius

Stationary Min. Installation Min.
1.1 in (28 mm) 1.1 in (28 mm)

Max. Pull Tension

42.6 lbs (19.3 kg)

Bulk Cable Weight

20 lbs/1000ft

NEC / UL Compliance

Article 400, SPT-1

AWM Compliance

SPT-1

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.495 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.495 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
19122 010250 Black Reel 250 ft 612825126614 F
19122 0101000 Black Reel 1,000 ft 612825126607 C G
19122 001250 Brown Reel 250 ft 612825126584 F
19122 0011000 Brown Reel 1,000 ft 612825126577 G
19122 328250 Gray, Silver Reel 250 ft 612825126621 F
19122 009250 White Reel 250 ft 612825126591 F

Resources

Resources