Product Number: 19208

Portable Cordage, 3 C #16 Str BC, EPDM Ins, CPE Jkt, UL Type SO

Portable Cordage, 3 Conductor 16AWG (65x34) Bare Copper, EPDM Insulation, CPE Outer Jacket, UL Type SO

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 16 AWG 65x34 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
EPDM - Ethylene Propylene Diene Monomer 0.030 in (0.76 mm) 0.123 in (3.12 mm) White, Black, Green

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Cotton Serve CPE - Chlorinated Polyethylene (Thermoset) 0.0625 in (1.59 mm) 0.4 in

Electricals

Nom. Conductor DCR Max. Current
4.4 Ohm/1000ft 13 Amps per Conductor at 25ºC (10 Amps over 50 ft)
10 Amps per Conductor at 25ºC (over 50 ft)

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature
90°C

Max. Pull Tension

105.3 lbs (47.76 kg)

Bulk Cable Weight

90 lbs/1000ft

Environmental Suitability

Oil Resistance

NEC / UL Compliance

Article 400, SO

AWM Compliance

SO

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.385 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.385 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
19208 010250 Black Reel 250 ft 612825126805 C F

Resources

Resources