Product Number: 19227

Portable Cordage, 2 C #18 Str BC, EPDM Ins, CPE Jkt, UL Type SJO

Portable Cordage, 2 Conductor 18AWG (16x30) Bare Copper, EPDM Insulation, CPE Outer Jacket, UL Type SJO

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 AWG 16x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) EPDM - Ethylene Propylene Diene Monomer 0.031 in (0.79 mm) 0.110 in (2.79 mm) Black, White

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape CPE - Chlorinated Polyethylene (Thermoset) 0.035 in (0.89 mm) 0.29 in

Overall Cable Diameter (Nominal)

0.29 in

Electricals

Nom. Conductor DCR Max. Current
6.97 Ohm/1000ft 10 Amps per Conductor at 25ºC (7 Amps over 50 ft)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
90°C -20°C To +90°C

Bend Radius

Stationary Min. Installation Min.
2.9 in (74 mm) 2.9 in

Max. Pull Tension

41.6 lbs (18.9 kg)

Bulk Cable Weight

44 lbs/1000ft

Environmental Suitability

Indoor, Oil Resistance

NEC / UL Compliance

Article 400, SJO

AWM Compliance

SJO

CEC / C(UL) Compliance

LL7874

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.383 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.383 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
19227 010250 Black Reel 250 ft 612825126850 C F

Resources

Resources