Product Number: 9422

Portable Cordage, 7 C #16 Str BC, EPDM Ins, CPE Jkt, UL Type SO

Portable Cordage, 7 Conductor 16AWG (65x34) Bare Copper, EPDM Insulation, CPE Outer Jacket, UL Type SO

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

extra hard service cordage; oil resistant applications; to power tools and appliances

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 7 16 AWG 65x34 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) EPDM - Ethylene Propylene Diene Monomer 0.033 in (0.84 mm) 0.123 in (3.12 mm) Black, White, Red, Green, Orange, Blue, White/Black Stripe

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape CPE - Chlorinated Polyethylene (Thermoset) 0.0825 in (2.10 mm) 0.581 in

Overall Cable Diameter (Nominal)

0.581 in

Electricals

Nom. Conductor DCR Max. Current
4.4 Ohm/1000ft 9 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
60°C -20°C To +60°C

Bend Radius

Stationary Min. Installation Min.
5.81 in (148 mm) 5.81 in

Max. Pull Tension

227.5 lbs (103.2 kg)

Bulk Cable Weight

189 lbs/1000ft

Environmental Suitability

Indoor, Oil Resistance

NEC / UL Compliance

Article 400, SO

AWM Compliance

SO

CEC / C(UL) Compliance

LL7874

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Cabling Paper Separtor Tape

Update and Revision

Revision Number: 0.383 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.383 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9422 010100 Black 612825244929 C

Resources

Resources