Product Number: C5580

Teck90 600V, 30+G C #10+12 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C

Teck90 600V, 30+G Conductor 10+12AWG (7x18H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

  • Availability:
    Global
  • Status:
    Active
C5580

Specifications

Suitable Applications

CEC Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 30 10 AWG 7x18 BC - Bare Copper
Ground Wire 1 12 AWG 7x20 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLP, XLPO, XLPE (Thermoset) 0.030 in (0.76 mm) 0.174 in mm Black and Numbered
Ground Wire No Insulation

Outer Shield

Material
No Shield

Inner Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 1.281 in (32.54 mm)

Armor

Armor Type & Material Diameter Over Armor
AIA - Aluminum Interlock Armor 1.541 in (39.14 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.053 in (1.3 mm) 1.647 in (41.83 mm) Yes

Overall Cable Diameter (Nominal)

1.647 in (41.83 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 1.07 Ohm/1000ft 24 Amps per Conductor at 30ºC
Ground Wire 1.68 Ohm/1000ft (5.51 Ohm/km)

Voltage

Voltage Rating
600 V (TECK 90)

Temperature

Operating Installation
-40°C To +90°C -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
13.76 in (349.5 mm) 13.76 in (349.5 mm)

Max. Pull Tension

4940.8 lbs (2241.1 kg)

Bulk Cable Weight

1784 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

CEC / C(UL) Compliance

TECK 90, HL

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.69 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.69 Revision Date: 02-03-2025

Part Numbers

Item # Putup Type UPC
C5580 0102500 Reel 612825283379
C5580 0103280 Reel
C5580 010984 Reel

Resources

Resources