Product Number: 10GB24

10GB Category 6A Small Diameter Cable, 4 Pair, U/UTP, LSZH Indoor CPR Eca

Category 6A Premise Horizontal Cable (550MHz), 4-Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Polyethylene Insulation, LSZH Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building backbone cable; Support current and future Category 6A and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 1.20 mm (0.0472 in) White / Blue & Blue, White / Orange & Orange, White / Green & Green, White / Brown & Brown

Cable Core

Description Separator
4 pairs twisted to cable core covered with a polyester foil Center Member (Patented X-Spline®), EquiBlock™ Barrier Technology

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 7.0 mm (0.28 in)

Overall Cable Diameter (Nominal)

7.0 mm (0.28 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
95 Ohm/km 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Frequency Max. Delay Skew Nom. Velocity of Prop.
100 MHz 45 ns/100m 67%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. PSANEXT [dB] Min. PSAACRF [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 dB/100m 75.3 72.3 73.2 70.2 68 65.0 20 67.0 67.0 40 35
4 3.8 dB/100m 66.3 63.3 62.5 59.5 56 53.0 23 67.0 66.2 40 23
10 5.9 dB/100m 60.3 57.3 54.4 51.4 48 45.0 25 67.0 58.2 40 15
16 7.5 dB/100m 57.2 54.2 49.8 46.8 43.9 40.9 25 67.0 54.1 38 10.9
31.2 10.5 dB/100m 52.9 49.9 42.4 39.4 38.1 35.1 23.6 67.0 48.3 35.1 5.1
62.5 15 dB/100m 48.4 45.4 33.4 30.4 32.1 29.1 21.5 65.6 42.3 32
100 19.1 dB/100m 45.3 42.3 26.2 23.2 28 25.0 20.1 62.5 38.2 30
125 21.5 dB/100m 43.8 40.8 22.3 19.3 26.1 23.1 19.4 61.0 36.3 29
200 27.6 dB/100m 40.8 37.8 13.2 10.2 22 19.0 18 58.0 32.2 27
250 31.1 dB/100m 39.3 36.3 8.3 5.3 20 17.0 17.3 56.5 30.2 26
300 34.3 dB/100m 38.1 35.1 3.9 0.9 18.5 15.5 17.3 55.3 28.7
500 45.3 dB/100m 34.8 31.8 -10.4 -13.4 14 11.0 17.3 52.0 24.2
550 47.7 dB/100m 34.2 31.2 -13.5 -16.5 13.2 10.2 14.9 51.4 23.4

Voltage

Voltage Rating
72 V DC

Temperature

Operating Installation
-30°C to 60°C 0°C To +50°C

Bend Radius

Stationary Min. Installation Min.
29 mm (1.1 in) 58 mm

Max. Pull Tension

110 N (25 lbf)

Bulk Cable Weight

50 kg/km

Environmental Suitability

Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61034-2 - Smoke Density Min Transmittance = 60%

CENELEC Compliance

EN 50173-1, Segregation class according EN50174-2 = b

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

Update and Revision

Revision Number: 0.398 Revision Date: 01-13-2025

Update and Revision

Revision Number: 0.398 Revision Date: 01-13-2025

Part Numbers

Item # Color Putup Type Length EAN
10GB24.06B100 Blue Reel 100 m 8719605000040
10GB24.06305 Blue Reel 305 m 8719605000026
10GB24.06500 Blue Reel 500 m 8719605000033
10GB24.08305 Gray Reel 305 m 8719605000071
10GB24.05500 Green Reel 500 m 8719605224309
10GB24.03500 Orange Reel 500 m 8719605224286
10GB24.07B100 Purple Reel 100 m 8719605000064
10GB24.07305 Purple Reel 305 m 8719605169679
10GB24.07500 Purple Reel 500 m 8719605000057
10GB24.09500 White Reel 500 m 8719605000088
10GB24.04500 Yellow Reel 500 m 8719605224293