Product Number: 133082A

DeviceBus®, 2 Pr #15+18 Str TC, PVC+FPE Ins, IS+OA TC Brd, PVC Jkt, SIA Armor, PVC Jkt, CM PLTC

DeviceBus® for ODVA DeviceNet™, 2 Pair 15+18AWG (19x27+19x30) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, PVC Inner Jacket, Steel Interlock Armor, PVC Outer Jacket, CM PLTC

  • Availability:
    Global
  • Status:
    Active
133082A

Specifications

Suitable Applications

exposure to rodent, crush, or cut through force, harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc.

Conductor

Element No. of Elements Size Stranding Material
Power Pair(s) 1 15 AWG 19x27 TC - Tinned Copper
Data Pair(s) 1 18 AWG 19x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code Notes
Power Pair(s) PVC - Polyvinyl Chloride 0.021 in (0.53 mm) Red & Black
Data Pair(s) PE - Polyethylene (Foam) 0.053 in (1.3 mm) Blue & White HDPE

Inner Shield

Element Shield Type Material Coverage
Power Pair(s) Tape Bi-Laminate (Alum+Poly) 100%
Data Pair(s) Tape Bi-Laminate (Alum+Poly) 100%

Outer Shield

Shield Type Material Coverage Drainwire Type
Braid Tinned Copper (TC) 65% 18 AWG (19x30) TC

Inner Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.060 in (1.5 mm) 0.480 in (12.2 mm)

Armor

Armor Type & Material
SIA - Steel Interlock Armor

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.050 in (1.3 mm) 0.770 in (19.6 mm)

Overall Cable Diameter (Nominal)

0.770 in (19.6 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Power Pair(s) 3.6 Ohm/1000ft (12 Ohm/km) 8 Amps per Conductor
Data Pair(s) 6.9 Ohm/1000ft (23 Ohm/km) 12 pF/ft (39 pF/m) 120 Ohm 75% 5 Amps per Conductor

Nom. Outer Shield DCR

1.8 Ohm/1000ft (5.9 Ohm/km)

High Frequency

Element Frequency [MHz] Max. Insertion Loss (Attenuation)
Data Pair(s) 0.125 0.13 dB/100ft
0.5 0.25 dB/100ft
1 0.36 dB/100ft

Voltage

UL Voltage Rating
300 V (CM, PLTC)

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Max. Pull Tension

200 lbs (91 kg)

Bulk Cable Weight

498 lbs/1000ft (741 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 800

CEC / C(UL) Compliance

CMG HLBCD

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Thick. Meter marks on jacket to aid users in installation. ODVA DeviceNet is an Open DeviceNet Vendor Associatio, Inc. Trademark. Jacket printed ""1PR16"" instead of ""1PR15"" due to UL requirements for CMG Listing.

Update and Revision

Revision Number: 0.75 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.75 Revision Date: 05-05-2023