Product Number: 2424

Category 6+ Enhanced Cable, 4 Pair, U/UTP, LSZH

Category 6+ Enhanced Premise Horizontal Cable (350MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Haloarrest® LSZH Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE

Conductor

Size Stranding Material No. of Pairs
23 Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Outer Jacket

Separator Material Material Trade Name Nom. Diameter Ripcord
Dielectric Tape (Patented) LSZH - Low Smoke Zero Halogen (Flame Retardant) Haloarrest® 0.221 in (5.61 mm) Yes

Overall Cable Diameter (Nominal)

0.221 in (5.61 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
78 Ohm/km (24 Ohm/1000ft) 160 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 35 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) Max./Min. Fitted Impedance
1 2.0 dB/100m 79.3 77.3 77.3 75.3 70.8 67.8 20.0 100 ± 15 102 ± 15
4 3.7 dB/100m 70.3 68.3 66.5 64.5 58.8 55.8 23.6 100 ± 15 100 ± 15
8 5.3 dB/100m 65.8 63.8 60.5 58.5 52.7 49.7 25.3 100 ± 15 100 ± 15
10 5.9 dB/100m 64.3 62.3 58.4 56.4 50.8 47.8 26.0 100 ± 15 100 ± 15
16 7.4 dB/100m 61.2 59.2 53.8 51.8 46.7 43.7 26.0 100 ± 15 100 ± 15
20 8.3 dB/100m 59.8 57.8 51.4 49.4 44.8 41.8 26.0 100 ± 15 100 ± 15
25 9.4 dB/100m 58.3 56.3 49.0 47.0 42.8 39.8 25.5 100 ± 15 100 ± 15
31.25 10.5 dB/100m 56.9 54.9 46.4 44.4 40.9 37.9 25.0 100 ± 15 100 ± 15
62.5 15.1 dB/100m 52.4 50.4 37.3 35.3 34.9 31.9 23.5 100 ± 15 100 ± 15
100 19.3 dB/100m 49.3 47.3 30.0 28.0 30.8 27.8 22.5 100 ± 15 100 ± 15
155 24.5 dB/100m 46.4 44.4 21.9 19.9 27.0 24.0 21.6 100 ± 22 100 ± 15
200 28.2 dB/100m 44.8 42.8 16.6 14.6 24.8 21.8 21.0 100 ± 22 100 ± 15
250 31.8 dB/100m 43.3 41.3 11.5 9.5 22.8 19.8 20.5 100 ± 32 100 ± 15
300 35.2 dB/100m 42.1 40.1 6.9 4.9 21.3 18.3 20.1 100 ± 32 100 ± 15
350 38.4 dB/100m 41.1 39.1 2.7 0.7 19.9 16.9 19.8 100 ± 32 100 ± 15
400 41.5 dB/100m 40.3 38.3 18.8 15.8 19.5 100 ± 32 100 ± 15
450 44.3 dB/100m 39.5 37.5 17.7 14.7 19.2 100 ± 32 100 ± 15
500 47.1 dB/100m 38.8 36.8 16.8 13.8 19.0 100 ± 32 100 ± 15
550 49.7 dB/100m 38.2 36.2 16.0 13.0 18.8 100 ± 32 100 ± 15

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-20°C To +75°C +5°C To +50°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.0 in (25 mm) 2.25 in

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

23 lbs/1000ft

Environmental Suitability

Indoor - Euroclass Eca, Indoor, Non-Halogenated

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6

Third Party Performance Verification

Category 6

ISO/IEC Compliance

11801 ed 2.2 (2011) Class E

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

2413

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 350 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

Update and Revision

Revision Number: 0.518 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.518 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC/EAN
2424.06305 Blue Reel 305 m 8719605005038
2424 0061000 Blue Reel 1,000 ft 612825061557
2424.08305 Gray Reel 305 m 8719605005069
2424.07305 Purple Reel 305 m 8719605005052
2424 0071000 Purple Reel 1,000 ft 612825061540
2424.071000 Purple Reel 1,000 m 8719605005045
2424.02500 Red Reel 500 m 8719605005021
2424 0091000 White Reel 1,000 ft 612825061564