Product Number: 7834ANH

CAT 6 4P 23AWG, U/UTP, LSZH Jkt, Indoor

CAT 6 4PR x 23AWG, U/UTP, Solid Bare Copper Conductor, PE Insulation, LSZH Jacket, Indoor

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422, 250MHz Category 6 and PoE application

Conductor

Size Stranding Material No. of Pairs
23 Solid BC - Bare Copper 4

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 0.98 mm (0.039 in) Blue & White with Blue Stripe, Orange & White with Orange Stripe, Green & White with Green Stripe, Brown & White with Brown Stripe

Outer Jacket

Material Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 5.8 mm (0.23 in) Yes

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
93.8 Ohm/km (28.6 Ohm/1000ft) 56 pF/m (17 pF/ft) 330 pF/100m 100 Ohm

Delay

Frequency Max. Delay Max. Delay Skew
100 MHz 538 ns/100m 45 ns/100m

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.0 dB/100m 74.3 72.3 72.3 70.3 67.8 64.8 20.0 40.0 35.0
4 3.8 dB/100m 65.3 63.3 61.5 59.5 55.8 52.8 23.0 40.0 23.0
8 5.3 dB/100m 60.8 58.8 55.5 54.5 49.7 46.7 24.5 40.0 16.9
10 6.0 dB/100m 59.3 57.3 53.3 51.3 47.8 44.8 25.0 40.0 15.0
16 7.6 dB/100m 56.2 54.2 48.7 46.7 43.7 40.7 25.0 38.0 10.9
20 8.5 dB/100m 54.8 52.8 46.3 44.3 41.8 38.8 25.0 37.0 9.0
25 9.5 dB/100m 53.3 51.3 43.8 41.8 39.8 36.8 24.3 36.0 7.0
31.25 10.7 dB/100m 51.9 49.9 41.2 39.2 37.9 34.9 23.6 35.1
62.5 15.4 dB/100m 47.4 45.4 32.0 30.0 31.9 28.9 21.5 32.0
100 19.8 dB/100m 44.3 42.3 24.5 22.5 27.8 24.8 20.1 30.0
155 25.2 dB/100m 41.4 39.4 16.3 14.3 24.0 21.0 18.8 27.0
200 29.0 dB/100m 39.8 37.8 10.8 8.8 21.8 18.8 18.0 27.0
250 32.8 dB/100m 38.3 36.3 19.8 16.8 17.3

Table Notes

Jacket sequentially marked. Typical Values are for reference only.

Temperature

Operating
-20°C To +75°C

Bend Radius

Installation Min.
24.4 mm (0.961 in)

Max. Pull Tension

110 N (25 lbf)

Bulk Cable Weight

39 kg/km (26 lbs/1000ft)

Environmental Suitability

Indoor, Indoor, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-1-2

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5, IEC 61034-2 - Smoke Density Min Transmittance = Min. 60% as per IEC 61034-2

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = 5 mg/g, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Jacket sequentially marked

Update and Revision

Revision Number: 0.64 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.64 Revision Date: 04-29-2024

Part Numbers

Item # Color Putup Type Length
7834ANH 006A1000 Blue Reel in Box 1,000 ft
7834ANH 006U1000 Blue Unreel 1,000 ft
7834ANH 008A1000 Grey Reel in Box 1,000 ft
7834ANH 008U1000 Grey Unreel 1,000 ft