Product Number: OSP6F

Datatuff Ind. Cat. 6 OSP Cable, 4 Pair, F/UTP, Gel Filled

Datatuff Industrial Category 6 Cable (350MHz), OSP Rated, 4-Pair, 23 AWG Solid Bare Copper Conductors, F/UTP, Gel-Filled, Polyethylene Jacket

  • Availability:
    Americas
  • Status:
    Active
OSP6F

Specifications

Suitable Applications

OSP-Outside, Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE, Noisy Environments

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
23 Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White & Blue, White & Orange, White & Green, White & Brown

Inner Jacket

Material Nom. Diameter
PE - Polyethylene 0.26 in (6.6 mm)

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 26 AWG (7x34) TC

Waterblocking

Gel Filled

Outer Jacket

Separator Material Nom. Diameter Ripcord
Center Member (Patented X-Spline®), EquiBlock™ Barrier Technology PO - Polyolefin 0.360 in (9.14 mm) Yes

Overall Cable Diameter (Nominal)

0.360 in (9.14 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 160 pF/100m

Delay

Frequency Max. Delay Skew Nom. Velocity of Prop.
100 MHz 45 ns/100m 65%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm] Min. TCL [dB] Min. ELTCTL [dB]
1 2.0 74.3 72.3 70.3 67.8 64.8 20.0 100 ± 15 100 ± 15 40.0 35.0
4 3.8 65.3 63.3 59.5 55.7 52.7 23.0 100 ± 15 100 ± 15 40.0 23.0
8 5.3 60.8 58.8 53.4 49.7 46.7 24.5 100 ± 15 100 ± 15 40.0 16.9
10 6.0 59.3 57.3 51.4 47.8 44.8 25.0 100 ± 15 100 ± 15 40.0 15.0
16 7.6 56.3 54.3 46.7 43.7 40.7 25.0 100 ± 15 100 ± 15 38.0 10.9
20 8.5 54.8 52.8 44.3 41.7 38.7 25.0 100 ± 15 100 ± 15 37.0 9.0
25 9.5 53.3 51.3 41.8 39.8 36.8 24.3 100 ± 15 100 ± 15 36.0 7.0
31.25 10.7 51.9 49.9 39.2 37.9 34.9 23.6 100 ± 15 100 ± 15 35.1 5.1
62.5 15.4 47.4 45.4 30.0 31.8 28.8 21.5 100 ± 15 100 ± 15 32.0
100 19.8 44.3 42.3 22.5 27.8 24.8 20.1 100 ± 15 100 ± 15 30.0
155 25.2 41.5 39.5 14.3 23.9 20.9 18.8 100 ± 22 100 ± 15 28.1
200 29.0 39.8 37.8 8.8 21.7 18.7 18.0 100 ± 22 100 ± 15 27.0
250 32.8 38.3 36.3 3.5 19.8 16.8 17.3 100 ± 32 100 ± 15 26.0

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-40°C To +75°C -40°C To +60°C -40°C To +75°C

Bend Radius

Stationary Min. Installation Min.
3.0 in (76 mm) 3.75 in (95.3 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

49 lbs/1000ft (73 kg/km)

Environmental Suitability

Outdoor, Outdoor, Sunlight Resistance, Aerial - When supported by messenger wire, Burial - Engineered burial only

CPR Compliance

CPR Euroclass: Fca; CPR UKCA Class: Fca

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6

ISO/IEC Compliance

11801 ed 2.2 (2011) Class E

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Cable not guaranteed to meet TIA 568.2 specification for delay above lengths of 90m. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. Fully Water Blocked. Suitable for burial or use in outdoor wet locations. Not recommended for Direct Burial applications without additional crush and impact protection. Additional crush and impact protection would include cable armoring, installation in conduit or installation with over top barriers per Belden Technical Bulletin T/8-6. Belden recommends using an entrance demarcation point when transitioning inside buildings with gel-filled OSP cables due to the cable design containing gel specific for wet outdoor environments. The suggested transition point is the REVConnect core coupler, part number RVACPKUBK-S1.

Update and Revision

Revision Number: 0.505 Revision Date: 03-27-2025

Update and Revision

Revision Number: 0.505 Revision Date: 03-27-2025


Part Numbers

Item # Color Putup Type Length UPC
OSP6F 0101000 Black Reel 1,000 ft 612825400868