Product Number: RIPPU

RemoteIP Cable, 4 Pair, U/UTP, CMP

RemoteIP Cable, 4 Pair, 22 AWG Solid Bare Copper Conductors, U/UTP - Unshielded, Plenum-CMP, Flamarrest® PVC-LS Jacket

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Ethernet up to 1GBASE-T, Surveillance, PoE++, PoE+, PoE, Category 6

Conductor

Size Stranding Material No. of Pairs
22 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO+FEP - Polyolefin + Fluorinated Ethylene Propylene White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.260 in (6.60 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
56.5 Ohm/km (17.2 Ohm/1000ft) 330 pF/100m

Delay

Max. Delay Nom. Velocity of Prop.
537.6 ns/100m 70%

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating Storage
105°C -20°C To +75°C -20°C To +75°C

Bend Radius

Installation Min.
2.60 in (66.0 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

35 lbs/1000ft

Environmental Suitability

Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 Plenum (UL 910), FT6

CEC / C(UL) Compliance

CMP

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical system. Recommended for use with REVConnect Large Cores, Part Number RVUECOGY.

Update and Revision

Revision Number: 0.187 Revision Date: 07-07-2025

Update and Revision

Revision Number: 0.187 Revision Date: 07-07-2025


Part Numbers

Item # Color Putup Type Length
RIPPU D15A1000 Blue Reel-in-Box 1,000 ft
RIPPU 009A1000 White Reel-in-Box 1,000 ft