Product Number: 5381M1
1Pr 22 AWG Shielded Data + 18/2 Power OSDP Indoor/Outdoor CM
OSDP Reader Cable, 1 Pair 22 AWG stranded (7x30) tinned copper (data) with foam Polyethylene insulation, Beldfoil® shield w/ drain, 2 Conductor 18 AWG stranded (7x26) Bare copper conductor (power) with Waterblocking Tape, Overall UV Resistant PVC Jacket. Indoor/Outdoor CM Rated
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
OSDP Readers, RS-485, Serial Data, Access Control |
---|
Construction Details
Conductor
Element | No. of Conductors | No. of Pairs | Size | Stranding | Material | Notes |
---|---|---|---|---|---|---|
Data Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper | Twisted Pair Configuration | |
Power Pair(s) | 2 | 18 AWG | 7x26 | BC - Bare Copper | Power Conductors |
Insulation
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Data Pair(s) | PE - Polyethylene (Foam) | .029 in (0.74 mm) | White, Blue |
Power Pair(s) | PVC - Polyvinyl Chloride | .009 in (0.23 mm) | Black, Red |
Inner Shield
Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|
Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Power Pair(s) | No Shield | Unshielded |
Table Notes |
Overall Waterblocking Tape |
---|
Outer Jacket
Separator | Material | Nom. Thickness | Nom. Diameter | Ripcord | Notes |
---|---|---|---|---|---|
Waterblocking Tape | PVC - Polyvinyl Chloride | .032 in (0.81 mm) | .275 in (6.99 mm) | Yes | 100% WaterBlocking Tape |
Table Notes |
Waterblocking Tape 100% Coverage |
---|---|
Overall Cable Diameter (Nominal) |
.275 in (6.99 mm) |
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
---|---|---|---|---|---|
Data Pair(s) | 16.5 Ohm/1000ft (54.1 Ohm/km) | 13 pF/ft (43 pF/m) | 24 pF/ft (79 pF/m) | 120 Ohm | 76% |
Power Pair(s) | 6.4 Ohm/1000ft (21 Ohm/km) |
Voltage
UL Voltage Rating |
---|
300 V (300 V) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C to +75°C |
Bend Radius
Stationary Min. |
---|
2.3 in (58 mm) |
Max. Pull Tension |
43 lbs (20 kg) |
---|---|
Bulk Cable Weight |
28 lbs/1000ft (42 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Outdoor, Sunlight Resistance, UV Resistance, Aerial |
---|---|
Flammability / Reaction to Fire |
UL 1685 |
NEC / UL Compliance |
Article 800, CL2, CM, PLTC |
CEC / C(UL) Compliance |
CM, PLTC |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
Sunlight resistant in Black and White. |
Plenum Number |
6381MD |
History
Update and Revision |
Revision Number: 0.27 Revision Date: 04-01-2024 |
---|
Information
Update and Revision |
Revision Number: 0.27 Revision Date: 04-01-2024 |
---|