Product Number: 538HMD1

OSDP Access Control Cable, Indoor/Outdoor CM, 14C (OSDP Reader 1Pr 22+#18-2, #18-4, #22-6), Overall PVC Jacket

OSDP Access Control Cable, Indoor/Outdoor CM OSDP 1PR 22 Shielded+18/2, 4-18 AWG conductors, 4-22 AWG conductors, 2-22 AWG conductors, Water-Blocking Tape, Overall PVC jacket CM Rated

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Indoor/Outdoor: Access Control, Security System, Power Limited Controls, OSDP

Conductor

Element Description Element No. of Conductors No. of Pairs Size Stranding Material Notes
Card Reader Data Pair(s) 1 22 AWG 7x30 TC - Tinned Copper Data Pair - 1 Pr. 22AWG Shielded, RS-485 - Reader
Card Reader Power 2 18 AWG 7x26 BC - Bare Copper Power Pair - 2C 18AWG Unshielded
Door Contact Conductor(s) 2 22 AWG 7x30 BC - Bare Copper
REX/Spare Conductor(s) 4 22 AWG 7x30 BC - Bare Copper
Lock Power Conductor(s) 4 18 AWG 7x26 BC - Bare Copper

Insulation

Element Description Element Material Nom. Thickness Color Code
Card Reader Data Pair(s) PE - Polyethylene (Foam) .029 in (0.74 mm) Blue, White
Card Reader Power PVC - Polyvinyl Chloride .009 in (0.23 mm) Black, Red
Door Contact Conductor(s) PVC - Polyvinyl Chloride .009 in (0.23 mm) Black, Red
REX/Spare Conductor(s) PVC - Polyvinyl Chloride .009 in (0.23 mm) Black, Red, White, Green
Lock Power Conductor(s) PVC - Polyvinyl Chloride .010 in (0.25 mm) Black, Red, White, Green

Inner Shield

Element Description Element Shield Type Material Coverage Drainwire Type
Card Reader Data Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC
Card Reader Power No Shield
Door Contact Conductor(s) No Shield
REX/Spare Conductor(s) No Shield
Lock Power Conductor(s) No Shield

Inner Jacket

Element Description Separator Material Nom. Thickness Nom. Diameter Color
Card Reader Waterblocking Tape PVC - Polyvinyl Chloride .032 in (0.81 mm) .275 in (6.99 mm) Orange
Door Contact Waterblocking Tape PVC - Polyvinyl Chloride .025 in (0.64 mm) .168 in (4.27 mm) White
REX/Spare Waterblocking Tape PVC - Polyvinyl Chloride .025 in (0.64 mm) .187 in (4.75 mm) Blue
Lock Power Waterblocking Tape PVC - Polyvinyl Chloride .025 in (0.64 mm) .232 in (5.89 mm) Gray

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride .035 in (0.89 mm) .595 in (15.1 mm)

Overall Cable Diameter (Nominal)

.595 in (15.1 mm)

Electricals

Element Description Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence
Card Reader Data Pair(s) 16.5 Ohm/1000ft (54.1 Ohm/km) 13.5 pF/ft (44.3 pF/m) 25 pF/ft (82 pF/m) 120 Ohm
Card Reader Power 6.4 Ohm/1000ft (21 Ohm/km)
Door Contact Conductor(s) 16.5 Ohm/1000ft (54.1 Ohm/km)
REX/Spare Conductor(s) 16.5 Ohm/1000ft (54.1 Ohm/km)
Lock Power Conductor(s) 6.4 Ohm/1000ft (21 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -20°C to +60°C

Bend Radius

Stationary Min. Installation Min.
5.9 in (150 mm) 5.9 in (150 mm)

Max. Pull Tension

198 lbs (89.8 kg)

Bulk Cable Weight

110 lbs/1000ft (160 kg/km)

Environmental Suitability

Indoor/Outdoor

Flammability / Reaction to Fire

UL 1685

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

658HMs

Update and Revision

Revision Number: 0.13 Revision Date: 05-13-2024

Update and Revision

Revision Number: 0.13 Revision Date: 05-13-2024