Product Number: 558ALW

Access Control, 16c (#22-3pr, #18-4c, #22-6c), Shielded, LSZH Banana Peel®, CMG-LS

Access Control Cable, Riser-CMR, 3-22 AWG pairs, 4-18 AWG conductors, 4-22 AWG conductors, 2-22 AWG conductors, All conductors stranded bare copper with polyolefin insulation, Each cable has overall Beldfoil® shield and LSZH jacket, Banana Peel® No overall jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Access Control, Security System, Power Limited Controls

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Element Description Element No. of Elements Size Stranding Material
Card Reader Pair(s) 3 22 AWG 7x30 TC - Tinned Copper
Door Contact Conductor(s) 2 22 AWG 7x30 TC - Tinned Copper
REX/Spare Conductor(s) 4 22 AWG 7x30 TC - Tinned Copper
Lock Power Conductor(s) 4 18 AWG 7x26 BC - Bare Copper

Insulation

Element Description Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Card Reader Pair(s) PP - Polypropylene 0.0085 in (0.22 mm) 0.046 in (1.2 mm) Black & Red, White & Green, Brown & Orange
Door Contact Conductor(s) PP - Polypropylene 0.0085 in (0.22 mm) 0.046 in (1.2 mm) Black, Red
REX/Spare Conductor(s) PP - Polypropylene 0.0085 in (0.22 mm) 0.046 in (1.2 mm) Black, Red, White, Green
Lock Power Conductor(s) PO - Polyolefin 0.0085 in (0.22 mm) 0.062 in (1.6 mm)

Inner Shield

Element Description Element Shield Type Material Coverage Drainwire Type
Card Reader Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Door Contact Conductor(s) Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC
REX/Spare Conductor(s) Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (19x34) TC
Lock Power Conductor(s) Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Inner Jacket

Element Description Element Material Nom. Thickness Nom. Diameter Ripcord Color
Card Reader Pair(s) LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.035 in (0.89 mm) 0.252 in (6.40 mm) Yes Orange
Door Contact Conductor(s) LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.035 in (0.89 mm) 0.165 in (4.19 mm) Yes White
REX/Spare Conductor(s) LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.035 in (0.89 mm) 0.195 in (4.95 mm) Yes Blue
Lock Power Conductor(s) LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.035 in (0.89 mm) 0.233 in (5.92 mm) Yes Gray

Outer Jacket

Nom. Diameter
0.493 in (12.5 mm)

Table Notes

Banana Peel®

Overall Cable Diameter (Nominal)

0.493 in (12.5 mm)

Electricals

Element Description Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Max. Current
Card Reader Pair(s) 16.3 Ohm/1000ft 13.9 Ohm/1000ft (45.6 Ohm/km) 23 pF/ft (75 pF/m) 41 pF/ft (130 pF/m) 4.2 Amps per Conductor @ 25°C
Door Contact Conductor(s) 16.4 Ohm/1000ft (53.8 Ohm/km) 16.1 Ohm/1000ft (52.8 Ohm/km) 36 pF/ft (120 pF/m) 65 pF/ft (210 pF/m) 6 Amps per Conductor at 25ºC
REX/Spare Conductor(s) 16.4 Ohm/1000ft (53.8 Ohm/km) 16.1 Ohm/1000ft (52.8 Ohm/km) 23 pF/ft (75 pF/m) 41 pF/ft (130 pF/m) 10.5 Amps per Conductor at 25ºC
Lock Power Conductor(s) 6.5 Ohm/1000ft (21 Ohm/km) 7.3 Ohm/1000ft (24 Ohm/km) 30 pF/ft (98 pF/m) 54 pF/ft (180 pF/m) 11.2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -20°C to +105°C

Bend Radius

Stationary Min. Installation Min.
4.93 in (125 mm) 4.93 in (125 mm)

Max. Pull Tension

200 lbs (91 kg)

Bulk Cable Weight

153 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

UL 1685 FT4 Loading, Limited Smoke, FT4

CPR Compliance

CPR Euroclass: Cca-s1,d1,a1

NEC / UL Compliance

Article 800, CMG-LS

CEC / C(UL) Compliance

CMG-LS

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

658AFS

Non-Plenum Number

558ALW

Notes

Cold envionment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation.

Update and Revision

Revision Number: 0.130 Revision Date: 06-28-2024

Update and Revision

Revision Number: 0.130 Revision Date: 06-28-2024


Part Numbers

Item #
558ALW 0001000