Product Number: 558AM1

Indoor/Outdoor Access Control CM Rated Composite

Access Control, 16c (#22-6C,18-4c, #22-6c), Only Card Reader Pairs Shielded, Indoor/Outdoor CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Indoor/Outdoor: Access Control, Security System, Power Limited Controls

Conductor

Element Description Element No. of Conductors Size Stranding Material
Card Reader Conductor(s) 6 22 AWG 7x30 BC - Bare Copper
Door Contact Conductor(s) 2 22 AWG 7x30 BC - Bare Copper
REX/Spare Conductor(s) 4 22 AWG 7x30 BC - Bare Copper
Lock Power Conductor(s) 4 18 AWG 7x26 BC - Bare Copper

Insulation

Element Description Element Material Nom. Thickness Color Code
Card Reader Conductor(s) PVC - Polyvinyl Chloride .010 in (0.25 mm) Black, Red, White, Green, Brown, Blue
Door Contact Conductor(s) PVC - Polyvinyl Chloride .010 in (0.25 mm) Black, Red
REX/Spare Conductor(s) PVC - Polyvinyl Chloride .010 in (0.25 mm) Black, Red, White, Green
Lock Power Conductor(s) PVC - Polyvinyl Chloride .012 in (0.30 mm) Black, Red, White, Green

Inner Shield

Element Description Element Shield Type Material Coverage Drainwire Type
Card Reader Conductor(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Door Contact Conductor(s) No Shield
REX/Spare Conductor(s) No Shield
Lock Power Conductor(s) No Shield

Waterblocking

Waterblock Tape

Inner Jacket

Element Description Element Separator Material Nom. Thickness Nom. Diameter Ripcord Color
Card Reader Conductor(s) Waterblocking Tape PVC - Polyvinyl Chloride .025 in (0.64 mm) .226 in (5.74 mm) Yes Orange
Door Contact Conductor(s) Waterblocking Tape PVC - Polyvinyl Chloride .025 in (0.64 mm) .168 in (4.27 mm) Yes White
REX/Spare Conductor(s) Waterblocking Tape PVC - Polyvinyl Chloride .025 in (0.64 mm) .187 in (4.75 mm) Yes Blue
Lock Power Conductor(s) Waterblocking Tape PVC - Polyvinyl Chloride .025 in (0.64 mm) .233 in (5.92 mm) Yes Gray

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride .565 in (14.4 mm)

Overall Cable Diameter (Nominal)

.565 in (14.4 mm)

Electricals

Element Description Element Max. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield)
Card Reader Conductor(s) 16.3 Ohm/1000ft (53.5 Ohm/km) 55 pF/ft (180 pF/m) 99 pF/ft (320 pF/m)
Door Contact Conductor(s) 16.3 Ohm/1000ft (53.5 Ohm/km) 27 pF/ft (89 pF/m)
REX/Spare Conductor(s) 16.3 Ohm/1000ft (53.5 Ohm/km) 27 pF/ft (89 pF/m)
Lock Power Conductor(s) 6.5 Ohm/1000ft (21 Ohm/km) 34 pF/ft (110 pF/m)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -20°C to +60°C

Bend Radius

Stationary Min. Installation Min.
5.6 in (140 mm) 5.6 in (140 mm)

Environmental Suitability

Indoor/OutdoorIndoor Rated (Not Riser or Plenum)

Flammability / Reaction to Fire

UL 1685

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

658AMJ

Update and Revision

Revision Number: 0.27 Revision Date: 03-24-2024

Update and Revision

Revision Number: 0.27 Revision Date: 03-24-2024